This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Factory Installed Backshell  No

  • Keying & Polarized Position Locations  A, N

  • Number of Positions  26

  • Number of Power Positions  0

  • Number of Signal Positions  26

  • Contacts Preloaded  No

Body Features

  • Environmental Protection Type  Elastomer Sealed

  • Entry Style  Rear Insertion

  • Fluid Type  MIL-PRF-23699, M2-V, MIL-DTL-83133 (JP-8), MIL-DTL-5624 (JP-4,JP-5), SEA-AMS1424 Type I, MIL-PRF-7808, MIL-PRF-5606, Coolanol 25

  • Feedthrough Type  No

  • Environmental Protection  Yes

  • Product Weight (g) 29.4, 33

  • Product Weight (oz) 1.0384, 1.1648

  • Shell Plating Material  Electroless Nickel

  • Shell Base Material  Aluminum, Aluminum 6061-T6

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Hermetically Sealed  No

Electrical Characteristics

  • Operating Voltage (VDC) 850

  • Operating Voltage (VAC) 600

Dimensions

  • Assembly Length  31 mm [ 1.22 in ]

  • Compatible Insulation Diameter Range  1.02 – 2.11 mm [ .04 – .083 in ]

  • Wire Size (mm²) .2 – .52, .15 – .4

  • Wire Size (AWG) 22 – 26, 24 – 20, 20 – 24

Operation/Application

  • Durability Rating (Cycles) 500

  • Circuit Application  Power & Signal, Signal

  • Shielded  Yes

Contact Features

  • Contact Quantity (Size 20)  26

  • Contact Current Rating (Max) (A) 5, 7.5

  • Reverse Gender  No

  • Contact Layout Arrangement  17 – 26, Circular

  • Circular Connector Contact Type  Pin/Socket, Pin, Less Socket, Less Pin, Socket

Mechanical Attachment

  • Panel Mount Feature  Without

  • Mating Retention Type  Triple Start Threaded, Threaded

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

  • Polarization Code  B, N, A, C, Normal, D

  • Mating Alignment Type  Polarization, Keyed

  • Mating Retention  With, Without

Other

  • Position Locations Omitted  All

  • EU RoHS Compliance  Compliant, Compliant with Exemptions

  • EU ELV Compliance  Compliant, Compliant with Exemptions

Product Type Features

  • Assembly Type  Electrical Connector

  • Connector Product Type  Connector Assembly

  • Connector System  Cable-to-Panel, Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Plug

  • Shell Type  Straight Plug

Packaging Features

  • Packaging Quantity  1

Housing Features

  • Centerline (Pitch)  .06 mm [ .1 in ]

  • Circular Connector Shell Size  E (17), 17

  • Alignment Keyed  Clocking

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Reference Number

  • TE Internal Number CAT-D38999-DTS18X

Related Materials

Datasheets & Catalog Pages