Product | TE Part # | Documents | Connector System | Connector Mounting Type | Centerline (Pitch) | Circuit Application | Shell Base Material | Polarization Code | Wire Size | Wire Size | Circular Connector Shell Size | Shielded | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS20F09-98BNV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | E | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Less Socket | Compliant | Compliant |
| YDTS20F09-98BAV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | N | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Less Socket | Compliant | Compliant |
| YDTS20F09-98HBV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | B | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | - |
| YDTS20F09-98JAV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | A | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | - |
| YDTS20F09-98HDV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | D | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98SCV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | C | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98JNV001 | Product Drawing 3D PDF | Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | N | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | - |
| YDTS20F09-98PCV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | C | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98PDV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | D | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98AC0000 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum 6061-T6 | C | 24 – 20 AWG | .2 – .52 mm² | 9 | Yes | Keyed | With | 9 – 98 | Less Pin | Compliant | Compliant |
| YDTS20F09-98BBV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | A | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Less Socket | Compliant | Compliant |
| YDTS20F09-98BDV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | C | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Less Socket | Compliant | Compliant |
| YDTS20F09-98JDV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | D | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | - |
| YDTS20F09-98JEV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | E | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | - |
| YDTS20F09-98SNV001 | Product Drawing 3D PDF | Cable-to-Panel | Panel Mount | - | Signal | Aluminum 6061-T6 | N | 24 – 20 AWG | .2 – .52 mm² | 9 | Yes | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98SEV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | E | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98PAV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | A | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98PNV001 | Product Drawing 3D PDF | Cable-to-Panel | Panel Mount | - | Signal | Aluminum 6061-T6 | N | 24 – 20 AWG | .2 – .52 mm² | 9 | Yes | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98ANV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | E | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Less Pin | Compliant | Compliant |
| YDTS20F09-98ACV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | B | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Less Pin | Compliant | Compliant |
| YDTS20F09-98SAV001 | Product Drawing 3D PDF | Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | A | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98PNC001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum 6061-T6 | N | 24 – 20 AWG | .2 – .52 mm² | 9 | Yes | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| DTS20F09-98PN-6149 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | A (09) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98BN0000 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum 6061-T6 | N | 24 – 20 AWG | .2 – .52 mm² | 9 | Yes | Keyed | With | 9 – 98 | Less Socket | Compliant | Compliant |
| YDTS20F09-98AEV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | D | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Less Pin | Compliant | Compliant |
| YDTS20F09-98BCV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | B | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Less Socket | Compliant | Compliant |
| YDTS20F09-98HAV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | A | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | - |
| YDTS20F09-98SBV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | B | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98AA0000 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum 6061-T6 | A | 24 – 20 AWG | .2 – .52 mm² | 9 | Yes | Keyed | With | 9 – 98 | Less Pin | Compliant | Compliant |
| YDTS20F09-98BEV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | D | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Less Socket | Compliant | Compliant |
| YDTS20F09-98HNV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | N | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | - |
| YDTS20F09-98PCC001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | C | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98ABV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | A | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Less Pin | Compliant | Compliant |
| YDTS20F09-98SAC001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | A | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98SNC001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | N | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98JBV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | B | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | - |
| YDTS20F09-98PAC001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | A | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98HCV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | C | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | - |
| YDTS20F09-98PEV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | E | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98JCV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | C | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | - |
| YDTS20F09-98AB0000 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum 6061-T6 | B | 24 – 20 AWG | .2 – .52 mm² | 9 | Yes | Keyed | With | 9 – 98 | Less Pin | Compliant | Compliant |
| YDTS20F09-98ADV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | C | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Less Pin | Compliant | Compliant |
| YDTS20F09-98HEV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | E | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | - |
| YDTS20F09-98PBV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | B | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98SDV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | D | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F09-98AAV001 | Product Drawing
| Cable-to-Panel | Cable Mount (Free-Hanging) | - | Signal | Aluminum | N | 24 – 20 AWG | .14 – .56 mm² | 9 | No | Keyed | With | 9 – 98 | Less Pin | Compliant | Compliant |