This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Cable-to-Panel, Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Shell Type  Square Flange Receptacle

  • Connector Product Type  Connector Assembly

  • Circular Connector Type  Receptacle

  • Assembly Type  Electrical Connector

Configuration Features

  • Number of Power Positions  0

  • Factory Installed Backshell  No

  • Keying & Polarized Position Locations  N

  • Contacts Preloaded  No

  • Number of Positions  13

  • Number of Signal Positions  13

Electrical Characteristics

  • Operating Voltage (VAC) 400

  • Operating Voltage (VDC) 550

Body Features

  • Shell Plating Material  Electroless Nickel

  • Feedthrough Type  No

  • Shell Base Material  Aluminum, Aluminum 6061-T6

  • Environmental Protection Type  Elastomer Sealed

  • Hermetically Sealed  No

  • Environmental Protection  Yes

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Fluid Type  M2-V, SEA-AMS1424 Type I, MIL-DTL-5624 (JP-4,JP-5), MIL-PRF-7808, MIL-PRF-5606, MIL-DTL-83133 (JP-8), MIL-PRF-23699, Coolanol 25

  • Entry Style  Rear Insertion

  • Peripheral Seal Material  Silicone

Contact Features

  • Contact Current Rating (Max) (A) 5

  • Contact Layout Arrangement  11 – 35, Circular

  • Contact Quantity (Size 22D)  13

  • Circular Connector Contact Type  Pin/Socket, Pin, Less Pin, Less Socket, Socket

  • Reverse Gender  No

Mechanical Attachment

  • Panel Mount Feature  With

  • Mating Retention Type  Triple Start Threaded

  • Mating Alignment Type  Keyed, Polarization

  • Polarization Code  E, Normal, N, A, B, C, D

  • Mating Retention  With, Without

  • Panel Mount Feature Type  Square Flange

  • Connector Mounting Type  Panel Mount

Housing Features

  • Circular Connector Shell Size  11, B (11)

  • Alignment Keyed  Clocking

  • Centerline (Pitch)  .06 mm [ .1 in ]

Dimensions

  • Assembly Length  31.5 mm [ 1.24 in ]

  • Wire Size (mm²) .08 – .33, .15 – .4

  • Compatible Insulation Diameter Range  .76 – 1.37 mm [ .03 – .054 in ]

  • Wire Size (AWG) 22 – 26, 28 – 22

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Operation/Application

  • Durability Rating (Cycles) 500, 1500

  • Shielded  No, Yes

  • Circuit Application  Signal, Power & Signal

Packaging Features

  • Packaging Quantity  1

Other

  • Position Locations Omitted  All

Reference Number

  • TE Internal Number CAT-D38999-DTS1E

Related Materials

Datasheets & Catalog Pages