This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Factory Installed Backshell  No

  • Keying & Polarized Position Locations  N

  • Number of Positions  5

  • Number of Power Positions  0, 5

  • Number of Signal Positions  0, 5

  • Contacts Preloaded  No

Body Features

  • O-Ring Material  Silicone

  • Environmental Protection Type  Elastomer Sealed

  • Entry Style  Rear Insertion

  • Fluid Type  MIL-PRF-23699, M2-V, MIL-DTL-83133 (JP-8), MIL-DTL-5624 (JP-4,JP-5), SEA-AMS1424 Type I, MIL-PRF-7808, MIL-PRF-5606, Coolanol 25

  • Feedthrough Type  No

  • Peripheral Seal Material  Silicone

  • Environmental Protection  Yes

  • Product Weight  19.1 g [ .6752 oz ]

  • Shell Plating Material  Electroless Nickel

  • Shell Base Material  Aluminum, Aluminum 6061-T6

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Hermetically Sealed  No

Electrical Characteristics

  • Operating Voltage (VDC) 1250

  • Operating Voltage (VAC) 900

Dimensions

  • Assembly Length  31.5 mm [ 1.24 in ]

  • Compatible Insulation Diameter Range  1.65 – 2.77 mm [ .065 – .109 in ]

  • Wire Size (mm²) .52 – 1.31, .61 – 1.21

  • Wire Size (AWG) 16 – 20, 20 – 16

Operation/Application

  • Durability Rating (Cycles) 500

  • Circuit Application  Power & Signal, Power

  • Shielded  Yes

Contact Features

  • Contact Quantity (Size 16)  5

  • Contact Current Rating (Max) (A) 13

  • Reverse Gender  No

  • Contact Layout Arrangement  Circular, 15 – 5

  • Circular Connector Contact Type  Pin/Socket, Pin, Socket

Mechanical Attachment

  • Panel Mount Feature  With

  • Mating Retention Type  Triple Start Threaded

  • Panel Mount Feature Type  Square Flange

  • Connector Mounting Type  Panel Mount

  • Polarization Code  N, A, Normal

  • Mating Alignment Type  Polarization, Keyed

  • Mating Retention  With, Without

Other

  • Position Locations Omitted  All

  • EU RoHS Compliance  Compliant, Compliant with Exemptions

  • EU ELV Compliance  Compliant, Compliant with Exemptions

Product Type Features

  • Assembly Type  Electrical Connector

  • Connector Product Type  Connector Assembly

  • Connector System  Cable-to-Panel, Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Receptacle

  • Shell Type  Square Flange Receptacle

Packaging Features

  • Packaging Quantity  1

Housing Features

  • Centerline (Pitch)  .06 mm [ .1 in ]

  • Circular Connector Shell Size  D (15), 15

  • Alignment Keyed  Clocking

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Reference Number

  • TE Internal Number CAT-D38999-DTS1Q

Related Materials

Datasheets & Catalog Pages