Product | TE Part # | Documents | Connector System | Connector Mounting Type | Centerline (Pitch) | Circuit Application | Shell Base Material | Polarization Code | Wire Size | Wire Size | Circular Connector Shell Size | Shielded | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS20F17-06BDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-06AAV001 | Product Drawing
| Cable-to-Panel | - | - | Power | Aluminum | A | 12 – 14 AWG | - | 17 | - | Keyed | - | 17 – 6 | Less Pin | Compliant | Compliant |
| YDTS20F17-06ADV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-06SDV001 | Product Drawing 3D PDF | Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06ABV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-06HEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-06PNC001 | Product Drawing
| Cable-to-Panel | - | - | Power | Aluminum | N | 12 – 14 AWG | - | 17 | - | Keyed | - | 17 – 6 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06SEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06JAV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-06PAC001 | Product Drawing
| Cable-to-Panel | - | - | Power | Aluminum | A | 12 – 14 AWG | - | 17 | - | Keyed | - | 17 – 6 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06SNC001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06JEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-06ANV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-06BBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-06HCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06SBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06HBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-06PDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06SAC001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06JDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-06AEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-06HNV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-06SAV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Power | Aluminum 6061-T6 | A | 14 – 12 AWG | 2.08 – 3.31 mm² | 17 | Yes | Keyed | With | 17 – 6 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06SNV001 | Product Drawing 3D PDF | Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06JNV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-06PAV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Power | Aluminum 6061-T6 | A | 14 – 12 AWG | 2.08 – 3.31 mm² | 17 | Yes | Keyed | With | 17 – 6 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| DTS20F17-06PN | Product Drawing
| Cable-to-Panel | Panel Mount | - | Power | Aluminum 6061-T6 | N | 14 – 12 AWG | 2.08 – 3.31 mm² | 17 | Yes | Keyed | With | 17 – 6 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06SB0000 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Power | Aluminum 6061-T6 | B | 14 – 12 AWG | 2.08 – 3.31 mm² | 17 | Yes | Keyed | With | 17 – 6 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06PEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06BEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-06BNV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-06PCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06PNV001 | Product Drawing 3D PDF | Cable-to-Panel | Panel Mount | - | Power | Aluminum 6061-T6 | N | 14 – 12 AWG | 2.08 – 3.31 mm² | 17 | Yes | Keyed | With | 17 – 6 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06BCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-06HAV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-06SCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06HDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-06JCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F17-06PBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06ACV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-06BAV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F17-06JBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 12 – 14 AWG | 2 – 3 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F17-06PA0000 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Power | Aluminum 6061-T6 | A | 14 – 12 AWG | 2.08 – 3.31 mm² | 17 | Yes | Keyed | With | 17 – 6 | Pin | Compliant with Exemptions | Compliant with Exemptions |