This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Shell Type  Straight Plug

  • Circular Connector Type  Plug

  • Connector Product Type  Connector Assembly

Configuration Features

  • Contacts Preloaded  No

  • Number of Power Positions  0

  • Number of Positions  100

  • Number of Signal Positions  100

Body Features

  • Shell Plating Material  Nickel PTFE

  • Shell Base Material  Aluminum

  • Hermetically Sealed  No

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

Contact Features

  • Contact Current Rating (Max) (A) 5

  • Contact Layout Arrangement  Circular

  • Circular Connector Contact Type  Pin/Socket

  • Reverse Gender  No

Mechanical Attachment

  • Mating Retention  Without

  • Mating Alignment Type  Polarization

  • Polarization Code  Normal

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Circular Connector Shell Size  H (23)

  • Alignment Keyed  Clocking

  • Centerline (Pitch)  .06 mm [ .1 in ]

Dimensions

  • Wire Size (mm²) .15 – .4

  • Wire Size (AWG) 22 – 26

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Operation/Application

  • Shielded  Yes

  • Circuit Application  Power & Signal

Reference Number

  • TE Internal Number CAT-D38999-DTS22U

Related Materials

Datasheets & Catalog Pages