Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Factory Installed Backshell
No
-
Keying & Polarized Position Locations
A
-
Number of Positions
11
-
Number of Power Positions
11, 0
-
Number of Signal Positions
0, 11
-
Contacts Preloaded
No
Body Features
-
Environmental Protection Type
Elastomer Sealed
-
Entry Style
Rear Insertion
-
Fluid Type
M2-V, MIL-PRF-23699, MIL-DTL-83133 (JP-8), MIL-DTL-5624 (JP-4,JP-5), SEA-AMS1424 Type I, MIL-PRF-7808, MIL-PRF-5606, Coolanol 25
-
Feedthrough Type
No
-
Environmental Protection
Yes
-
Product Weight (g)
35, 40.8
-
Product Weight (oz)
1.4416, 1.2368
-
Shell Plating Material
Cadmium O.D., Cadmium O.D, Cadmium, O.D.
-
Shell Base Material
Aluminum, Aluminum 6061-T6
-
Circular Connector Insulation Material Type
Hard Dielectric/Silicone
-
Hermetically Sealed
No
Electrical Characteristics
-
Operating Voltage (VDC)
1250
-
Operating Voltage (VAC)
900
Dimensions
-
Assembly Length
31 mm [ 1.22 in ]
-
Compatible Insulation Diameter Range
1.65 – 2.77 mm [ .065 – .109 in ]
-
Wire Size (mm²)
.52 – 1.31, .61 – 1.21
-
Wire Size (AWG)
16 – 20, 20 – 16
Operation/Application
-
Durability Rating (Cycles)
500
-
Circuit Application
Power & Signal, Power, Signal
-
Shielded
Yes
Contact Features
-
Contact Quantity (Size 16)
11
-
Contact Current Rating (Max) (A)
13
-
Reverse Gender
No
-
Contact Layout Arrangement
Circular, 19 – 11
-
Circular Connector Contact Type
Pin/Socket, Pin, Less Socket, Socket
Mechanical Attachment
-
Panel Mount Feature
Without
-
Mating Retention Type
Triple Start Threaded
-
Connector Mounting Type
Cable Mount (Free-Hanging), Panel Mount
-
Polarization Code
N, A, Normal
-
Mating Alignment Type
Polarization, Keyed
-
Mating Retention
With, Without
Other
-
Position Locations Omitted
All
-
EU RoHS Compliance
Compliant, Not Compliant
-
EU ELV Compliance
Not Compliant
Product Type Features
-
Assembly Type
Electrical Connector
-
Connector Product Type
Connector Assembly
-
Connector System
Cable-to-Panel, Wire-to-Wire
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Plug
-
Shell Type
Straight Plug
Housing Features
-
Centerline (Pitch)
.06 mm [ .1 in ]
-
Circular Connector Shell Size
19, F (19)
-
Alignment Keyed
Clocking
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
Reference Number
-
TE Internal Number
CAT-D38999-DTS24C