Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Factory Installed Backshell
No
-
Keying & Polarized Position Locations
B, A, C, E
-
Number of Positions
24
-
Number of Power Positions
12, 24
-
Number of Signal Positions
0, 12
-
Contacts Preloaded
No, Yes
Body Features
-
Environmental Protection Type
Elastomer Sealed
-
Entry Style
Rear Insertion
-
Fluid Type
MIL-PRF-23699, M2-V, MIL-DTL-83133 (JP-8), MIL-DTL-5624 (JP-4,JP-5), SEA-AMS1424 Type I, MIL-PRF-7808, MIL-PRF-5606, Coolanol 25
-
Feedthrough Type
No
-
Environmental Protection
Yes
-
Product Weight (g)
58.8, 49.5
-
Product Weight (oz)
2.0768, 1.7488
-
Shell Plating Material
Cadmium O.D., Cadmium, O.D.
-
Shell Base Material
Aluminum, Aluminum 6061-T6
-
Circular Connector Insulation Material Type
Hard Dielectric/Silicone
-
Hermetically Sealed
No
Electrical Characteristics
-
Operating Voltage (VDC)
850
-
Operating Voltage (VAC)
600
Dimensions
-
Assembly Length
31 mm [ 1.22 in ]
-
Wire Size (mm²)
1.31 – 3.31, 2.08 – 3.31, 2 – 3
-
Wire Size (AWG)
12 – 14, 16 – 12, 14 – 12
Operation/Application
-
Durability Rating (Cycles)
500
-
Circuit Application
Power & Signal, Power
-
Shielded
No, Yes
Contact Features
-
Contact Quantity (Size 12)
12
-
Contact Quantity (Size 16)
12
-
Contact Current Rating (Max) (A)
13, 23
-
Reverse Gender
No
-
Contact Layout Arrangement
Circular, 25 – 24
-
Circular Connector Contact Type
Pin/Socket, Pin, Socket
Mechanical Attachment
-
Panel Mount Feature
Without
-
Mating Retention Type
Triple Start Threaded
-
Connector Mounting Type
Cable Mount (Free-Hanging), Panel Mount
-
Polarization Code
B, N, A, C, Normal, E
-
Mating Alignment Type
Polarization, Keyed
-
Mating Retention
With, Without
Other
-
Position Locations Omitted
All
-
EU RoHS Compliance
Not Compliant
-
EU ELV Compliance
Not Compliant
Product Type Features
-
Assembly Type
Electrical Connector
-
Connector Product Type
Connector Assembly
-
Connector System
Cable-to-Panel, Wire-to-Wire
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Plug
-
Shell Type
Straight Plug
Housing Features
-
Centerline (Pitch)
.06 mm [ .1 in ]
-
Circular Connector Shell Size
J (25), 25
-
Alignment Keyed
Clocking
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
Reference Number
-
TE Internal Number
CAT-D38999-DTS24S