Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System
Cable-to-Panel, Wire-to-Wire
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Shell Type
Straight Plug
-
Connector Product Type
Connector Assembly
-
Circular Connector Type
Plug
-
Assembly Type
Electrical Connector
Configuration Features
-
Number of Power Positions
0, 29
-
Factory Installed Backshell
No
-
Keying & Polarized Position Locations
A, E, D, N
-
Contacts Preloaded
No, Yes
-
Number of Positions
29
-
Number of Signal Positions
0, 29
Electrical Characteristics
-
Operating Voltage (VAC)
600
-
Operating Voltage (VDC)
850
Body Features
-
Shell Plating Material
Cadmium, O.D., Cadmium O.D.
-
Feedthrough Type
No
-
Product Weight (g)
50.1, 60.8
-
Product Weight (oz)
1.7696, 2.1472
-
Shell Base Material
Aluminum 6061-T6, Aluminum
-
Environmental Protection Type
Elastomer Sealed
-
Hermetically Sealed
No
-
Environmental Protection
Yes
-
Circular Connector Insulation Material Type
Hard Dielectric/Silicone
-
Fluid Type
M2-V, SEA-AMS1424 Type I, MIL-DTL-5624 (JP-4,JP-5), MIL-PRF-7808, MIL-PRF-5606, MIL-DTL-83133 (JP-8), MIL-PRF-23699, Coolanol 25
-
Entry Style
Rear Insertion
Contact Features
-
Contact Current Rating (Max) (A)
13
-
Contact Layout Arrangement
25 – 29, Circular
-
Circular Connector Contact Type
Socket, Pin/Socket, Pin
-
Reverse Gender
No
-
Contact Quantity (Size 16)
29
Mechanical Attachment
-
Panel Mount Feature
Without
-
Mating Retention Type
Triple Start Threaded
-
Mating Alignment Type
Keyed, Polarization
-
Polarization Code
E, Normal, N, A, B, C, D
-
Mating Retention
With, Without
-
Connector Mounting Type
Panel Mount, Cable Mount (Free-Hanging)
Housing Features
-
Circular Connector Shell Size
25, J (25)
-
Alignment Keyed
Clocking
-
Centerline (Pitch)
.06 mm [ .1 in ]
Dimensions
-
Assembly Length
31 mm [ 1.22 in ]
-
Wire Size (mm²)
.52 – 1.31, .61 – 1.21
-
Compatible Insulation Diameter Range
1.65 – 2.77 mm [ .065 – .109 in ]
-
Wire Size (AWG)
16 – 20, 20 – 16
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
Operation/Application
-
Durability Rating (Cycles)
500
-
Shielded
Yes, No
-
Circuit Application
Power, Power & Signal, Signal
Other
-
Position Locations Omitted
All
Reference Number
-
TE Internal Number
CAT-D38999-DTS24T