This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Cable-to-Panel

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Shell Type  Straight Plug

  • Circular Connector Type  Plug

  • Connector Product Type  Connector Assembly

Configuration Features

  • Contacts Preloaded  No

  • Number of Power Positions  0, 11

  • Number of Positions  11

  • Number of Signal Positions  0, 11

Body Features

  • Shell Plating Material  Black Zinc Nickel

  • Shell Base Material  Aluminum 6061-T6, Aluminum

  • Hermetically Sealed  No

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

Contact Features

  • Contact Current Rating (Max) (A) 13

  • Contact Layout Arrangement  19 – 11

  • Circular Connector Contact Type  Less Socket, Pin, Less Pin, Socket

  • Reverse Gender  No

Mechanical Attachment

  • Mating Retention  With

  • Mating Alignment Type  Keyed

  • Polarization Code  D, N, A, B

  • Connector Mounting Type  Panel Mount

Housing Features

  • Circular Connector Shell Size  19

  • Alignment Keyed  Clocking

Dimensions

  • Wire Size (mm²) .52 – 1.31

  • Wire Size (AWG) 16 – 20, 20 – 16

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Operation/Application

  • Shielded  Yes

  • Circuit Application  Power, Signal

Reference Number

  • TE Internal Number CAT-D38999-DTS25U

Related Materials

Datasheets & Catalog Pages