Product | TE Part # | Documents | Connector System | Centerline (Pitch) | Circuit Application | Shell Base Material | Polarization Code | Wire Size | Wire Size | Circular Connector Shell Size | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS20F23-35PAV004 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35PCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35SAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35JDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F23-35BDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F23-35AAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F23-35BNV001 | Product Drawing 3D PDF | Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F23-35SEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35AEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35ANV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F23-35JEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F23-35BC0000 | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | C | 28 – 22 AWG | .08 – .33 mm² | 23 | Keyed | With | 23 – 35 | Less Socket | Compliant | Compliant |
| YDTS20F23-35BEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F23-35PAC001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35PNV001 | Product Drawing 3D PDF | Cable-to-Panel | - | Signal | Aluminum 6061-T6 | N | 28 – 22 AWG | .08 – .33 mm² | 23 | Keyed | With | 23 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35BAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F23-35PAV001 | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | A | 28 – 22 AWG | .08 – .33 mm² | 23 | Keyed | With | 23 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35AN0000 | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | N | 28 – 22 AWG | .08 – .33 mm² | 23 | Keyed | With | 23 – 35 | Less Pin | Compliant | Compliant |
| YDTS20F23-35ACV001 | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | C | 28 – 22 AWG | .08 – .33 mm² | 23 | Keyed | With | 23 – 35 | Less Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35PNC001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35SAC001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35SDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| DTS20F23-35SA | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | A | 28 – 22 AWG | .08 – .33 mm² | 23 | Keyed | With | 23 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35JAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F23-35PDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35ADV001 | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | D | 28 – 22 AWG | .08 – .33 mm² | 23 | Keyed | With | 23 – 35 | Less Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35BA0000 | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | A | 28 – 22 AWG | .08 – .33 mm² | 23 | Keyed | With | 23 – 35 | Less Socket | Compliant | Compliant |
| YDTS20F23-35SNC001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35BCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS20F23-35JNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F23-35AC0000 | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | C | 28 – 22 AWG | .08 – .33 mm² | 23 | Keyed | With | 23 – 35 | Less Pin | Compliant | Compliant |
| YDTS20F23-35PEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35JCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F23-35ABV001 | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | B | 28 – 22 AWG | .08 – .33 mm² | 23 | Keyed | With | 23 – 35 | Less Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35JBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | - |
| YDTS20F23-35PBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35PN0000 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35SBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35SNV001 | Product Drawing 3D PDF | Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS20F23-35BBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | H (23) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |