This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Cable-to-Panel

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Shell Type  Square Flange Receptacle

  • Circular Connector Type  Receptacle

  • Connector Product Type  Connector Assembly

Configuration Features

  • Contacts Preloaded  No

  • Number of Power Positions  2

  • Number of Positions  23

  • Number of Signal Positions  21

Body Features

  • Shell Plating Material  Black Zinc Nickel

  • Shell Base Material  Aluminum 6061-T6

  • Hermetically Sealed  No

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

Contact Features

  • Contact Current Rating (Max) (A) 13

  • Contact Layout Arrangement  17 – 99

  • Circular Connector Contact Type  Socket, Less Socket, Less Pin, Pin

  • Reverse Gender  No

Mechanical Attachment

  • Mating Retention  With

  • Mating Alignment Type  Keyed

  • Polarization Code  E, N, A, B, C, D

  • Connector Mounting Type  Panel Mount

Housing Features

  • Circular Connector Shell Size  17

  • Alignment Keyed  Clocking

Dimensions

  • Wire Size (mm²) .52 – 1.31

  • Wire Size (AWG) 20 – 16

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Operation/Application

  • Shielded  Yes

  • Circuit Application  Power & Signal

Reference Number

  • TE Internal Number CAT-D38999-DTS8R

Related Materials

Datasheets & Catalog Pages