This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DTP wedgelocks are required for plugs and receptacles.
  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Connector & Contact Retention Accessory Type  Secondary Lock

Configuration Features

  • Number of Positions  2, 4

Body Features

  • Primary Product Color  Orange

  • Primary Product Material  PBT

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Method  Box

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-D486-W416

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.