This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
For added flexibility, DEUTSCH DRB flange sizes are available for the 48 and 60 shell size, and for the 102 and 128 shell size.
Features

Please review product documents or contact us for the latest agency approval information.  

Other

  • Serviceable  Yes

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  1, 12

Industry Standards

  • UL Flammability Rating  Not tested

Configuration Features

  • Number of Positions  48, 102, 128, 60

Product Type Features

  • Automotive Connector Accessory Type  Mounting Frame

Body Features

  • Primary Product Material  PA GF

  • Primary Product Color  Black

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Reference Number

  • TE Internal Number CAT-D781-M8649

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.