This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DRC backshells offer a high level of protection, provide strain relief, and improve aesthetics.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Connector Backshell Product Type  Backshell

Configuration Features

  • Number of Positions  70

Body Features

  • Primary Product Color  Black

  • Primary Product Material  Nylon 66, PA GF

Housing Features

  • Body Orientation  90

Dimensions

  • Compatible Cable Diameter Range (mm) 0 – 17, 0 – 26

  • Compatible Cable Diameter Range (in) 0 – .669, 0 – 1.024

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

  • Operating Temperature (Max)  125 °C [ 257 °F ]

Industry Standards

  • IP Rating  IP6K9K

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  1, 48, 90, 144, 150

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-D799-B128

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.