Product | TE Part # | Documents | Connector & Housing Type | Number of Positions | Number of Rows | Centerline (Pitch) | Mating Pin Diameter | Contact Current Rating (Max) | Connector Mounting Type | Nominal Voltage Architecture | Connector & Keying Code | EU RoHS Compliance |
---|
| DRC12-40PAE | Product Drawing 3D PDF | Housing for Male Terminals | 40 | 4 | 5.49 mm | 1.59 mm | 13 A | Panel Mount | 12 V, 24 V, 48 V | A | - |
| DRC16-70SCE-P013 | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | C | - |
| DRC12-70PDE | Product Drawing 3D PDF | Housing for Male Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Panel Mount | 12 V, 24 V, 48 V | D | - |
| DRC16-70SAE-PP05 | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | A | - |
| DRC16-70SCE-P013UK | Product Drawing 3D PDF | Plug | 70 | 5 | 5.5 mm | 1.6 mm | 13 A | Cable Mount (Free-Hanging) | - | C | - |
| DRC16-70SAE | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | A | - |
| DRC16-24SBE | Product Drawing 3D PDF | Housing for Female Terminals | 24 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | B | - |
| DRC16-70SA-P066 | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | A | - |
| DRC16-24SCE-P013 | Product Drawing 3D PDF | Housing for Female Terminals | 24 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | C | - |
| DRC16-70SBE | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | B | - |
| DRC16-70SDE-P013UK | Product Drawing 3D PDF | Plug | 70 | 5 | 5.5 mm | 1.6 mm | 13 A | Cable Mount (Free-Hanging) | - | D | - |
| DRC16-70SDE | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | D | - |
| DRC16-70SB-P066 | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | B | - |
| AEC16-40SBE-E019 | Product Drawing 3D PDF | Housing for Female Terminals | 40 | 7 | 5.41 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V | B | - |
| DRC16-40S | Product Drawing 3D PDF | Housing for Female Terminals | 40 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | - | - |
| DRC26-50S05 | Product Drawing 3D PDF | Housing for Female Terminals | 50 | 5 | 4.42 mm | 1.02 mm | 7.5 A | Cable Mount (Free-Hanging) | 24 V, 48 V | 05 | - |
| DRC16-70SAE-P013UK | Product Drawing 3D PDF | Plug | 70 | 5 | 5.5 mm | 1.6 mm | 13 A | Cable Mount (Free-Hanging) | - | A | - |
| DRC16-70SBE-P066 | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | B | - |
| DRC18-40SC-P013 | Product Drawing 3D PDF | Housing for Female Terminals | 40 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | C | - |
| AEC14-40PB | Product Drawing 3D PDF | Housing for Male Terminals | 40 | 7 | 5.41 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V | B | - |
| DRC18-40SA | Product Drawing 3D PDF | Housing for Female Terminals | 40 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | A | - |
| DRC12-70PC | Product Drawing 3D PDF | Housing for Male Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Panel Mount | 12 V, 24 V, 48 V | C | - |
| DRC16-70SCE | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | C | - |
| DRC16-24SC-P013 | Product Drawing 3D PDF | Housing for Female Terminals | 24 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | C | - |
| DRC12-40PCE | Product Drawing 3D PDF | Housing for Male Terminals | 40 | 4 | 5.49 mm | 1.59 mm | 13 A | Panel Mount | 12 V, 24 V, 48 V | C | - |
| DRC14-24PAE | Product Drawing 3D PDF | Housing for Male Terminals | 24 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | A | - |
| DRC16-24SD | Product Drawing 3D PDF | Housing for Female Terminals | 24 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | D | - |
| DRC16-70SBE-P013UK | Product Drawing 3D PDF | Plug | 70 | 5 | 5.5 mm | 1.6 mm | 13 A | Cable Mount (Free-Hanging) | - | B | - |
| DRC26-50S09 | Product Drawing 3D PDF | Housing for Female Terminals | 50 | 5 | 4.42 mm | 1.02 mm | 7.5 A | Cable Mount (Free-Hanging) | 24 V, 48 V | 09 | - |
| DRC16-70SAE-P066 | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | A | - |
| DRC16-70SDE-P013 | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | D | - |
| DRC12-40PC | Product Drawing 3D PDF | Housing for Male Terminals | 40 | 4 | 5.49 mm | 1.59 mm | 13 A | Panel Mount | 12 V, 24 V, 48 V | C | - |
| DRC26-40SC | Product Drawing 3D PDF | Housing for Female Terminals | 40 | 4 | 4.42 mm | 1.02 mm | 7.5 A | Cable Mount (Free-Hanging) | 24 V, 48 V | C | - |
| AEC14-40PBE-E019 | Product Drawing 3D PDF | Housing for Male Terminals | 40 | 7 | 5.41 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V | B | - |
| AEC16-40SD | Product Drawing 3D PDF | Housing for Female Terminals | 40 | 7 | 5.41 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V | D | - |
| DRC12-40PBE | Product Drawing 3D PDF | Housing for Male Terminals | 40 | 4 | 5.49 mm | 1.59 mm | 13 A | Panel Mount | 12 V, 24 V, 48 V | B | - |
| DRC14-70PA | Product Drawing 3D PDF | Housing for Male Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | A | - |
| DRC14-70PAE | Product Drawing 3D PDF | Housing for Male Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | A | - |
| DRC16-24SAE | Product Drawing 3D PDF | Housing for Female Terminals | 24 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | A | - |
| DRC16-70SB-P013 | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | B | - |
| DRC16-70SBE-P013 | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | B | - |
| DRC16-70SC-P013 | Product Drawing 3D PDF | Housing for Female Terminals | 70 | 5 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | C | - |
| DRC18-40SB | Product Drawing 3D PDF | Housing for Female Terminals | 40 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | B | - |
| DRC18-40SB-P013 | Product Drawing 3D PDF | Housing for Female Terminals | 40 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | B | - |
| DRC18-40SBE-P013 | Product Drawing 3D PDF | Housing for Female Terminals | 40 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | B | - |
| DRC18-40SC | Product Drawing 3D PDF | Housing for Female Terminals | 40 | 4 | 5.49 mm | 1.59 mm | 13 A | Cable Mount (Free-Hanging) | 12 V, 24 V, 48 V | C | - |
| DRC26-38S01-P017 | 3D PDF | Housing for Female Terminals | 38 | 5 | 4.42 mm | 1.02 mm, 2.39 mm | 7.5 A, 25 A | Cable Mount (Free-Hanging) | 24 V, 48 V | 01 | - |
| DRC26-40SA-L011 | Product Drawing 3D PDF | Housing for Female Terminals | 40 | 4 | 4.42 mm | 1.02 mm | 7.5 A | Cable Mount (Free-Hanging) | 24 V, 48 V | A | - |
| DRC26-40SB | Product Drawing 3D PDF | Housing for Female Terminals | 40 | 4 | 4.42 mm | 1.02 mm | 7.5 A | Cable Mount (Free-Hanging) | 24 V, 48 V | B | - |
| DRC26-50S03 | Product Drawing 3D PDF | Housing for Female Terminals | 50 | 5 | 4.42 mm | 1.02 mm | 7.5 A | Cable Mount (Free-Hanging) | 24 V, 48 V | 03 | - |