Variety of Options for Design Flexibility
Our DEUTSCH DRC connectors are designed for high-pin count, harsh environment applications. These environmentally sealed, rectangular shaped connectors are offered with insert arrangements of 24, 40, 50, 60, 64, and 70 cavities that accept size 16 and 20 DEUTSCH contacts. Several mounting options are available including in-line, flange mount, and PCB mount.
Product Features
- Accept contact sizes 16 (13 amps), and 20 (7.5 amps)
- 14-22 AWG (2.50-0.35 mm2)
- 24, 40, 50, 60, 64, 70, and 80 cavity arrangements
- In-line, flange, or PCB mount
- Rectangular, thermoplastic housing
- Jackscrew for mating
Material Specifications
- Grommet: Silicone rubber
- Insert Retainer: Thermoplastic
- Receptacle Interfacial Seal: Silicone rubber
- Shell: Thermoplastic
- Wedgelocks: Thermoplastic
14-22
14-22 AWG (2.50-0.35 mm²)

Rectangular, thermoplastic housing
Performance Specifications
DEUTSCH electrical connectors will stand up to the harsh environmental challenges that are common to industrial markets that require advanced performance. Proper parts, procedures, and tooling must be used.
- Temperature: Operating at temperatures from -55° C to +125° C continuous at rated current.
- Durability: No electrical or mechanical defects after 100 cycles of engagement and disengagement.
- Vibration: No unlocking or unmating and exhibits no mechanical or physical damage after sinusoidal vibration levels of 20 G’s at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond.
- Physical Shock: No unlocking, unmating, or other unsatisfactory result during or after 50 G’s in each of three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond. MIL-STD 202, Method 213, Condition “C”.
- Fluid Resistance: Connectors show no damage when exposed to most fluids used in industrial applications.
- Insulation Resistance: 1000 megohms minimum at 25° C.
- Moisture Resistance: Properly wired and mated connections will withstand immersion under three feet of water without loss of electronic qualities or leakage.
- Dielectric Withstanding Voltage: Current leakage less than 2 milliamps at 1500 VAC.
- Thermal Cycle: No cracking, chipping or leaking after 20 test cycles from -55° C to +125° C.
DEUTSCH DRC Series Dimensions

Cavity | DRC Plug | DRC Receptacle | ||||
---|---|---|---|---|---|---|
Overall Length A |
Overall Height B |
Overall Width C |
Overall Length D |
Overall Height E |
Overall Width F |
|
24 (sz.20) | 1.435 (36.45) | 1.244 (31.60) | 2.004 (50.90) | 1.785 (45.34) | 1.500 (38.10) | 3.104 (78.84) |
24 (sz.16) | 1.600 (40.64) | 1.148 (29.16) |
2.100 (53.34) | 1.742 (44.25) | 1.202 (30.53) | 2.154 (54.71) |
38 | 1.435 (36.45) | 1.274 (32.36) | 2.700 (68.58) | |||
40 (sz.20) | 13.80 (35.05) | 1.244 (31.60) | 2.700 (68.58) | 1.785 (45.34) | 1.500 (38.10) | 3.800 (96.52) |
40 (sz.16) | 1.597 (40.56) | 1.202 (30.53) | 2.868 (72.85) | 1.699 (43.15) | 1.202 (30.53) | 2.908 (73.86) |
50 | 1.435 (36.45) | 1.408 (35.76) | 2.700 (68.58) | 1.987 (50.47) | 3.094 (78.59) | |
60 | 1.435 (36.45) | 1.448 (36.78) | 2.700 (68.58) | 2.161 (54.89) | 3.094 (78.59) | |
64 | 1.785 (45.34) | 1.500 (38.10) | 5.866 (149.00) | |||
70 | 1.643 (41.73) | 1.421 (36.90) | 4.094 (103.99) | 1.757 (44.63) | 1.421 (36.09) | 4.094 (103.99) |
76 | 1.115 (28.32) |
1.827 (46.41) | 5.686 (144.42) | |||
80 | 1.320 (33.53) | 6.363 (161.62) |