Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Fully Shrouded, Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board, Wire & Cable
-
Connector Product Type
Connector Assembly
Configuration Features
-
PCB Mount Orientation
Horizontal, Right Angle
-
Number of Positions
12, 16, 20, 24, 28, 32, 36, 40, 44
-
Number of Rows
2
Electrical Characteristics
-
Operating Voltage (VDC)
125
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Mating Area Plating Material Finish
Matte
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material Thickness
1 – 2.5 µm [ 40 – 100 µin ]
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Mating Area Plating Material
Tin (Sn), Tin-Lead
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
3
Termination Features
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
PCB Mount Retention Type
Retention Leg, Slasher Peg
-
Mating Retention
With
-
Mating Alignment Type
Keyed
-
Mating Retention Type
Side Latch
-
PCB Mount Retention
With
-
PCB Mount Alignment
With, Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With, Without
Housing Features
-
Housing Material
6T PA GF 30, PA 6T GF30, PBT
-
Centerline (Pitch)
1.8 mm [ .071 in ]
Dimensions
-
Row-to-Row Spacing (mm)
2.75
Usage Conditions
-
Operating Temperature (Max)
125 °C [ 257 °F ]
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Shielded
No
-
Circuit Application
Power & Signal, Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
250, 450
-
Packaging Method
Box, Reel & Carton, Tape, Tape & Reel
Reference Number
-
TE Internal Number
CAT-D9932-M6641A