Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Bag & Box, Reel & Box
-
Packaging Quantity
24000, 12000, 6000, 36000, 1000, 12500
Contact Features
-
Mating Tab Thickness (mm)
.5, .46
-
Mating Tab Thickness (in)
.02, .018
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Mating Tab Width (mm)
.5, .7
-
Mating Tab Width (in)
.02, .027
-
Barrel Type
Open
-
Contact Length (mm)
13.65, 7.9, 12.95, 8.6
-
Contact Length (in)
.311, .537, .509, .338
-
Contact Orientation
Straight
-
Contact Underplating Material
Nickel
-
Contact Mating Area Plating Material Thickness (µm)
.76, .38
-
Contact Mating Area Plating Material Thickness (µin)
15, 30
-
Contact Type
Receptacle, Tab
-
Contact Mating Area Plating Material
Gold, Pre-Tin, Tin
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
5
Mechanical Attachment
-
Wire Insulation Support
With
Dimensions
-
Compatible Insulation Diameter Range (mm)
1.08 – 1.6, 1.4 – 2.2, 1.08 – 1.9, .6 – 1.2
-
Compatible Insulation Diameter Range (in)
.024 – .047, .055 – .087, .042 – .074, .042 – .063
-
Wire Size (AWG)
30 – 28, 22 – 18, 28 – 22
-
Wire Size (mm²)
.05 – .09, .08 – .38, .34 – .86
Termination Features
-
Rectangular Termination Post & Tail Width
.7 mm [ .027 in ]
-
Rectangular Termination Post & Tail Thickness
.5 mm [ .02 in ]
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Electrical Characteristics
-
Operating Voltage (VAC)
250, 125
-
Operating Voltage (VDC)
125, 250
Usage Conditions
-
Operating Temperature Range (°C)
-30 – 105, -55 – 105
-
Operating Temperature Range (°F)
-22 – 221, -67 – 221
Operation/Application
-
Circuit Application
Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-D9934-A15