Product | TE Part # | Documents | Number of Positions | Number of Rows | Centerline (Pitch) | PCB Mount Orientation | Contact Mating Area Plating Material | Sealable | UL Flammability Rating | Circuit Application | Mating Alignment | Primary Product Color | Operating Temperature Range | Packaging Method |
---|
| 1-1939818-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Natural | - | Tube |
| 3-1939818-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Yellow | - | Tube |
| 3-1939818-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Yellow | - | Tube |
| 1-1939818-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Natural | - | Tube |
| 2-1939818-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Natural | - | Tube |
| 1-1939261-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Natural | - | Tube |
| 2-1939261-5 | Product Drawing 3D PDF | 10 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Natural | - | Tube |
| 1-1939261-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Natural | - | Tube |
| 1-2349950-4 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Horizontal | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube |
| 3-1939818-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Yellow | - | Tube |
| 1-1827875-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 2-1939261-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Natural | - | Tube |
| 1-1827876-8 | Product Drawing 3D PDF | 16 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | - | Black | -55 – 105 °C | Box, Tube |
| 2-1939818-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Natural | - | Tube |
| 2-1939818-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Natural | - | Tube |
| 2013651-1 | Product Drawing 3D PDF | 10 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube |
| 3-1939261-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Yellow | - | Tube |
| 2-1939261-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Natural | - | Tube |
| 1-1939261-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Natural | - | Tube |
| 1-1939818-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Natural | - | Tube |
| 2-1827876-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 2-1939818-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Natural | - | Tube |
| 1-2348454-8 | Product Drawing 3D PDF | 16 | 2 | 2.5 mm | Vertical | Tin | No | UL 94V-0 | - | With | Black | -55 – 105 °C | Tube, Box |
| 1-2348455-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Horizontal | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube |
| 1-2348455-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Horizontal | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube |
| 1-1871673-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Horizontal | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 1-2348455-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Horizontal | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube |
| 2-1939818-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Natural | - | Tube |
| 3-1939818-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Yellow | - | Tube |
| 2-1827876-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 3-1939261-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Yellow | - | Tube |
| 2-1827876-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Box, Tube |
| 1-1939818-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Natural | - | Tube |
| 1-1939818-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Natural | - | Tube |
| 3-1939261-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Yellow | - | Tube |
| 3-1939818-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Yellow | - | Tube |
| 2-1939261-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Natural | - | Tube |
| 1-2348456-2 | Product Drawing 3D PDF | 2 | 1 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 1-2348454-5 | Product Drawing 3D PDF | 10 | 2 | 2.5 mm | Vertical | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube |
| 2-1939261-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Natural | - | Tube |
| 1-1554692-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Box, Tube |
| 2-1827876-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 1-1827875-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Box, Tube |
| 1-1827875-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 1-2348454-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Vertical | Tin | No | UL 94V-0 | - | With | Black | -55 – 105 °C | Tube, Box |
| 1-2348454-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Vertical | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Box, Tube |
| 1-2348455-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Horizontal | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube |
| 1-1939261-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Natural | - | Tube |
| 1-1939261-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Natural | - | Tube |
| 1-1939261-5 | Product Drawing 3D PDF | 10 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Natural | - | Tube |
| 1-1827875-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 1-1827875-5 | Product Drawing 3D PDF | 10 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 1-1827876-5 | Product Drawing 3D PDF | 10 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | - | Black | -55 – 105 °C | Box, Tube |
| 1-1827876-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 1-1871673-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Horizontal | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 1-2348454-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Vertical | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube |
| 1-2348455-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Horizontal | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube |
| 1-1827876-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 1-1827875-8 | Product Drawing 3D PDF | 16 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 1-1827876-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 1-1827876-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Box, Tube |
| 1-1871468-2 | Product Drawing 3D PDF | 2 | 1 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Box, Tube |
| 1-1871673-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Horizontal | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 2-1827875-5 | Product Drawing 3D PDF | 10 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 2-1827875-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Box, Tube |
| 2-1827875-8 | Product Drawing 3D PDF | 16 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 2-1827876-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 2-1827875-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Box, Tube |
| 2-1827875-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Box, Tube |
| 2-1827875-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 2-1827875-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Box, Tube |
| 3-1939261-5 | Product Drawing 3D PDF | 10 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Yellow | - | Tube |
| 3-1939261-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Yellow | - | Tube |
| 3-1939261-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Yellow | - | Tube |
| 1-2348454-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Vertical | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube |
| 1-2348454-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Vertical | Tin | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube |
| 1-1827875-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Vertical | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Box, Tube |
| 1-1827876-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Horizontal | Gold | No | UL 94V-0 | Power & Signal | With | Black | -55 – 105 °C | Tube, Box |
| 4-1939261-5 | Product Drawing 3D PDF | 10 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Yellow | - | Tube |
| 4-1939261-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Yellow | - | Tube |
| 4-1939818-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Yellow | - | Tube |
| 4-1939818-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Yellow | - | Tube |
| 4-1939261-6 | Product Drawing 3D PDF | 12 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Yellow | - | Tube |
| 4-1939818-4 | Product Drawing 3D PDF | 8 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Yellow | - | Tube |
| 4-1939818-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Yellow | - | Tube |
| 4-1939818-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Horizontal | Gold | - | - | - | With | Yellow | - | Tube |
| 4-1939261-0 | Product Drawing 3D PDF | 20 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Yellow | - | Tube |
| 4-1939261-2 | Product Drawing 3D PDF | 4 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Yellow | - | Tube |
| 4-1939261-3 | Product Drawing 3D PDF | 6 | 2 | 2.5 mm | Vertical | Gold | - | - | - | With | Yellow | - | Tube |