This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Assembly, Housing

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Board

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  8, 12, 16, 22, 30, 38

  • Number of Rows  2

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Type  Receptacle

  • Contact Base Material  Copper Alloy

  • Contact Current Rating (Max) (A) 1, 4.5

Termination Features

  • Termination Method to Wire & Cable  Clamp, Crimp

Mechanical Attachment

  • Strain Relief  Without

  • Mating Retention  With

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Polyester GF

  • Centerline (Pitch)  3.5 mm [ .137 in ]

Dimensions

  • Connector Length  32.2 mm [ 1.26 in ]

  • Wire Size (AWG) 24 – 18

  • Connector Width  20.6 mm [ .81 in ]

  • Connector Height  16.4 mm [ .64 in ]

  • Row-to-Row Spacing  3.3 mm [ .129 in ]

  • Wire Size (mm²) .5 – .1

Usage Conditions

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Operation/Application

  • Circuit Application  Power & Signal, Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tray

  • Packaging Quantity  48

Reference Number

  • TE Internal Number CAT-D9934-A15I

Related Materials
No documentation available.