Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Reel & Box, Bag & Box
-
Packaging Quantity
27000, 40000, 10000, 15000
Mechanical Attachment
-
Wire Insulation Support
With
-
Contact Retention Type Within Housing
Locking Lance
Contact Features
-
Contact Length (mm)
15.58, 15.48, 21.65, 21.55
-
Contact Length (in)
.613, .852
-
Contact Mating Area Plating Material Thickness
.38 µm [ 15 µin ]
-
Barrel Type
Open
-
Contact Orientation
Straight
-
Mating Tab Width
.9 mm [ .035 in ]
-
Contact Underplating Material
Nickel
-
Mating Tab Thickness
.5 mm [ .019 in ]
-
Contact Type
Receptacle, Tab
-
Contact Mating Area Plating Material
Gold
-
Contact Retention Within Housing
With
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
5
Product Type Features
-
Discrete Wire Type
Solid or Stranded
-
Sealable
No
Dimensions
-
Compatible Insulation Diameter Range (mm)
1.27 – 1.9, .88 – 1.5
-
Compatible Insulation Diameter Range (in)
.048 – .075, .035 – .059
-
Wire Size (AWG)
28 – 24, 24, 22 – 18
-
Wire Size (mm²)
.2 – .24, .34 – .86, .08 – .24
Electrical Characteristics
-
Operating Voltage (VAC)
250
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-D9934-A66