Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete Wire Type
Solid or Stranded, Stranded
-
Sealable
No
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
Electrical Characteristics
-
Operating Voltage (VAC)
250
-
Operating Voltage (VDC)
250
Contact Features
-
Mating Tab Width (mm)
2
-
Mating Tab Width (in)
.078, .08
-
Contact Length (mm)
17.8, 18.3, 25.3, 25.8
-
Contact Length (in)
.7, .701, .72, .996, 1.016
-
Contact Mating Area Plating Material Finish
Bright
-
Barrel Type
Open
-
Mating Tab Thickness
.64 mm [ .025 in ]
-
Contact Orientation
Straight
-
Contact Shape & Form
Rectangular
-
Wire Contact Termination Area Plating Thickness (µm)
.38, .76
-
Wire Contact Termination Area Plating Thickness (µin)
15, 30
-
Contact Mating Area Plating Material Thickness (µm)
.38, .76
-
Contact Mating Area Plating Material Thickness (µin)
15, 30
-
Wire Contact Termination Area Plating Material Finish
Bright
-
Contact Type
Receptacle, Tab
-
Contact Mating Area Plating Material
Gold (Au), Gold Flash over Palladium Nickel, Tin (Sn)
-
Wire Contact Termination Area Plating Material
Gold, Tin
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
15
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support
With
Dimensions
-
Compatible Insulation Diameter Range (mm)
.8 – 1.4, 1.8 – 2.8, 1.2 – 2.6, 3.1 – 3.8, 3.1 – 3.4, 2.2 – 2.8
-
Compatible Insulation Diameter Range (in)
.087 – .11, .122 – .149, .047 – .102, .071 – .11, .031 – .055, .07 – .11, .047 – .098, .122 – .133
-
Wire Size (AWG)
20 – 16, 28 – 24, 24 – 20, 16 – 14
-
Wire Size (mm²)
.5 – 1.42, .2 – .6, .08 – .24, 1.23 – 2.27
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Bag & Box, Reel & Box
-
Packaging Quantity
3000, 5000, 9000, 10500, 12000, 14000, 16000
Reference Number
-
TE Internal Number
CAT-D9934-A75