Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Individual
Dimensions
-
Wire Size (AWG)
22
-
Wire Size (mm²)
.129 – .518
-
Coil Wire Length
343 mm [ 13.5 in ]
Termination Features
-
Auxiliary Termination & Connection Type
Circular Connector, Flying Lead, Wire Connector, D-Sub
-
Main Termination & Connection Type
1/4-28 UNF-2A Stud, Bus Bar, 1/4-28 UNF-2A
-
Coil Termination & Connection Type
Connector, Flying Leads, D-Sub
Electrical Characteristics
-
Contact Switching Voltage (Max) (VDC)
28
-
Coil Resistance (Ω)
52, 55, 120
-
Contact Current Rating (A)
400
-
Coil Voltage Rating (VDC)
32, 28
Mechanical Attachment
-
Torque (Main) (in-lbs)
56.3, 56
-
Product Mounting Feature Type
Mounting Plate
-
Product Mount Type
Bus Bar Mount, Chassis Mount
Configuration Features
-
Auxiliary Switch Contact Arrangement
SPST NO, Without, 2 SPDT, 2 Form Z, 4 SPDT
-
Contact Number of Poles
1
-
Contact Arrangement
SPST NO DB, SPST NO
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Body Features
-
Enclosure Type
Environmentally Sealed
Other
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-DC-K400