This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

This wireless sensor tag demo is based on the MEAS low power digital component sensors HTU21D(F) for RH/T (datasheet HPC199) and MEAS ultra-compact micro-altimeter MS5637 (datasheet DA5637-02BA03).  The mobile application is available for free download using the Google Play™ Store for Android™ or the App Store for iOS. It will turn your smart phone or tablet into a display and datalog terminal. Refer to the WPC001 for installation guideline and user manual. An optional USB dongle is available to connect the sensor tag to your personal laptop. Refer to the WPC002 for Windows application installation. The tag has been designed for an expected life time of 1 year on a standard CR2032 cell battery at one acquisition per second.
 

BENEFITS

  • Standard 2.4GHz Wireless Communication Tag
  • Humidity: 0 - 100% RH
  • Temperature: -20°C to +85°C
  • Pressure: 300 to 1,200mBar
  • iOS, Android™ and Windows® PC Compatible 

APPLICATIONS

  • Heart Rate, Respiratory Rate
  • Blood Pressure, Body Temperature
  • Oxygen Concentration (SPO2)
  • HVACR
  • Weather Station
  • Data Logging
  • Altimeters
  • Smart phones & tablet accessories
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Wireless Demo & Development Kits

  • Sensor Type  Humidity | Pressure | Temperature

Related Materials

Android is a trademark of Google Inc.
Google Play is a trademark of Google Inc.
iOS is a trademark or registered trademark of Cisco in the U.S. and other countries and is used under license.
Microsoft, Encarta, MSN, and Windows are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.
Android and Windows are trademarks of their respective owners.