The MS5637 peripheral module provides the necessary hardware to
interface the MS5637 digital barometric pressure and temperature
sensor to any system that utilizes a Digilent Pmod™ compatible
expansion ports configurable for I2C communication.
Sensor Development & Evaluation Product Type :Peripheral Modules
Sensor Type :Pressure
Available from
Overview
The MS5637 sensor is a self-contained pressure and temperature sensor that is fully calibrated during manufacture. The sensor can operate from 1.5V to 3.6V. The sensor module includes a high-linearity pressure sensor and an ultra-low power 24 bit _Σ ADC with internal factory-calibrated coefficients.
SPECIFICATIONS
Measures pressure from 300mbar to 1200mbar
Measures temperature from -40°C to 125°C
I2C communication
Fully calibrated
Fast response time
Very low power consumption
PERFORMANCE
300 to 1200mbar pressure range
-40°C to 85°C temperature range
Very low power consumption
Operates from 1.5V to 3.6V
Altitude resolution at sea level is 20 cm of air
Fast conversion time – 0.5 mS typical
BENEFITS
12-pin connector compatible with Digilent Pmod™
I2C interface
Secondary 12-pin connector allows daisy chain
FPGA bare metal drivers available for download
µC C code drivers available for download
24 bit resolution for pressure
24 bit resolution for temperature
Parameters stored on chip
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Sensor Development & Evaluation Product Type Peripheral Modules