The MS8607 series Diligent PMPD series peripheral module provides the necessary hardware to interface the MS8607 digital pressure, relative humidity and temperature sensor to any system that utilizes our Digilent Pmod™ compatible expansion ports configurable for I2C communication.
Sensor Development & Evaluation Product Type :Peripheral Modules
Sensor Type :Humidity, Pressure, Temperature
Available from
Overview
The MS8607 sensor is a self-contained pressure, humidity and temperature sensor that is fully calibrated during manufacture. The sensor can operate from 1.5V to 3.6V. The MS8607 is ideal for weather station applications embedded into compact devices and any applications in which pressure, humidity and temperature monitoring is required. Detailed example software and drivers are available that execute directly, without modification, on a number of development boards that support an integrated or synthesized microprocessor. The download contains several source files intended to accelerate customer evaluation and design. The source code is written in standard ANSI C format, and all development documentation including theory/operation, register description, and function prototypes are documented in the interface file.
Benefits
12-pin connector compatible with Digilent Pmod™
Operating pressure range: 300 to 1200 mbar
Measures relative humidity from 0% to 100%
Measures temperature from -40°C to 125°C
Extended pressure range 10 to 2000 mbar
Fast response time
I2C communication/interface
Very low power consumption
Operates from 1.5V to 3.6V
Absolute Pressure accuracy ±2mBar (25°C)
Absolute Humidity accuracy ±3%RH (25°C, 20-80%RH)
Absolute Temperature accuracy ±1°C (-20…+85°C)
Secondary 12-pin connector allows daisy chain
FPGA bare metal drivers available for download
µC C code drivers available for download
24 bit resolution for pressure
24 bit resolution for temperature
Parameters stored on chip
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Sensor Development & Evaluation Product Type Peripheral Modules