TSYS01 digital temperature sensor peripheral module development board provides the necessary hardware to interface the TSYS01 digital temperature sensor to any system that utilizes a Digilent Pmod™ compatible expansion ports configurable for I2C communication.
Sensor Development & Evaluation Product Type :Peripheral Modules
Sensor Type :Temperature
Available from
Overview
The TSYS01 digital temperature sensor is a self-contained temperature sensor that is fully calibrated during manufacture. The sensor can operate from 2.2V to 3.6V. The TSYS01 has a low power stand-by mode for power-sensitive applications.
Specifications
Measures temperature from -40°C to 125°C
I2C communication
Fully calibrated
Fast response time
Very low power consumption
Performance
-5°C to 50°C accuracy: 0.1°C
-40°C to 125°C accuracy: 0.5°C
Very low power consumption
Operates from 2.2V to 3.6V
Time constant –4 second typical in air
Fast conversion time – 8.22 mS typical
Benefits
12-pin connector compatible with Digilent Pmod™
I2C interface
Secondary 12-pin connector allows daisy chain
FPGA bare metal drivers available for download
µC C code drivers available for download
24/16 bit resolution for temperature
Parameters stored on chip
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Sensor Development & Evaluation Product Type Peripheral Modules