This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The TSYS02D sensor is a self-contained temperature sensor that is fully calibrated during manufacture. The sensor model

works in 5V voltage external. The TSYS02D has a low power stand-by mode for power-sensitive applications.
 

Detailed Description

I²C Interface: The TSYS01 Grove compliant module can interface to the host in I²C model with 5V supply, it has a Grove compatible four pins port connector configured for I²C.

 

External Control Signals 5V supply: The IC operates as an I²C slave using the standard 2-wire I²C connection scheme. As IC is power rated at 3.6V, the board integrates necessary fixture such as a regulator and electrical level shift so that the SCL and SDA signals could be driven directly from an external 5V I²C lines and power supply.  

Benefits

  • 4-pin Grove compatible connector
  • I²C interface/communication
  • 24/16 bits resolution for temperature
  • Parameters stored on chip
  • -5°C to 50°C accuracy: 0.2°C
  • -20°C to 100°C accuracy: 0.5°C
  • 40°C to 125°C accuracy:1°C
  • Operates 5V
  • Time constant –4 seconds typical
  • Conversion time – 43ms typical
  • Fully calibrated
  • Fast response time
  • Very low power consumption

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Grove System

  • Sensor Type  Temperature

Reference Number

  • TE Internal Number CAT-DCS0039

Related Materials

Datasheets & Catalog Pages

MEAS, TE Connectivity and TE connectivity (logo) are trademarks. All other logos, products and/or company names referred to herein might be trademarks of their respective owners.