The MS5837 pressure sensor development board provides the necessary hardware to interface the MS5837 digital barometric pressure and temperature sensor to any system that utilizes Grove compatible expansion ports configurable for I²C communication.
Sensor Development & Evaluation Product Type :Grove System
Sensor Type :Pressure
EU RoHS Compliance :Compliant
Available from
Overview
The MS5837 pressure sensor is a self-contained digital output pressure and temperature sensor that is fully calibrated during manufacture. The MS5837 0-2 bar digital pressure sensor is used in various applications including multisport/swim watches, fitness trackers, bike computers, drones, and navigation devices. The sensor model works in 5V voltage external. The sensor module includes a high-linearity pressure sensor and an ultra-low power 24-bits ΔΣ ADC with internal factory-calibrated coefficients.
Performance
0 to 2 bar pressure range
-40°C to 85°C temperature range
Very low power consumption
Operates 5V
High resolution module 0.02mbar (0-2bar)
Fast conversion time – 0.5 ms typical
Specifications
Measures pressure from 0bar to 2 bar
Measures temperature from -40°C to 125°C
I²C communication
Fully calibrated
4-pin Grove compatible connector
Parameters stored on chip
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Sensor Development & Evaluation Product Type Grove System