The MS5611 Xplained Pro development board provides the necessary hardware to interface the MS5611 digital barometric pressure and temperature sensor to any system that utilizes Xplained Pro compatible expansion ports configurable for I2C communication.
Sensor Development & Evaluation Product Type:Xplained Pro
Sensor Type:Pressure
Available from
Overview
The MS5611 barometric pressure sensor is a self-contained pressure and temperature sensor that is fully calibrated during manufacture. The sensor can operate from 1.5V to 3.6V. The sensor module includes a high-linearity pressure sensor and an ultralow power 24 bits ΔΣ ADC with internal factory-calibrated coefficients.
Performance
10 to 1200mbar pressure range
-40°C to 85°C temperature range
Very low power consumption
Operates from 1.5V to 3.6V
Altitude resolution at sea level is 20 cm of air
Fast conversion time – 0.5ms typical
Specifications
I2C communication
Fully calibrated
20-pin Xplained Pro compatible connector
Xplained Pro Hardware identification Chip
Atmel Studio 7 Project available for download
µC C code available for download
24 bits resolution for pressure
24 bits resolution for temperature
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Sensor Development & Evaluation Product Type Xplained Pro