The Xplained Pro MS5805 provides the necessary hardware to
interface the MS5805 digital barometric pressure and temperature sensor to any system that utilizes Xplained Pro compatible expansion ports configurable for I2C communication.
Sensor Development & Evaluation Product Type :Xplained Pro
Sensor Type :Pressure
EU RoHS Compliance :Compliant with Exemptions
Available from
Overview
The MS5805 miniature altimeter sensor is a self-contained pressure and temperature sensor that is fully calibrated during manufacture. The sensor can operate from 1.5V to 3.6V. The sensor module includes a high-linearity pressure sensor and an ultralow power 24 bits ΔΣ ADC with internal factory-calibrated coefficients.
Benefits
300 to 1200mbar pressure range
-40°C to 85°C temperature range
Very low power consumption
Operates from 1.8V to 3.6V
Altitude resolution at sea level is 20 cm of air
Fast conversion time – 0.54ms typical
20-pin Xplained Pro compatible connector
I2C interface/Communication
Xplained Pro Hardware identification Chip
Atmel Studio 7 Project available for download
µC C code available for download
24 bits resolution for pressure
24 bits resolution for temperature
Fully calibrated
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Sensor Development & Evaluation Product Type Xplained Pro