This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The MS5805 sensor is a self-contained, fully-calibrated pressure and temperature sensor. The sensor can operate from 1.5V to 3.6V. The sensor module includes a high-linearity pressure sensor and an ultra-low power 24-bits ΔΣ ADC with internal factory-calibrated coefficients. 

Performance

  • 10mbar to 2000mbar pressure range
  • -40°C to 85°C temperature range
  • Very low power consumption
  • Operates from 1.8V to 3.6V
  • High resolution module 20cm
  • Fast conversion time: 0.5 ms typical

Specifications

  • 12-pin connector compatible with Digilent Pmod™
  • I2C interface
  • Secondary 12-pin connector allows daisy chain
  • FPGA bare metal drivers available for download
  • µC C code drivers available for download
  • 24-bits resolution for pressure
  • 24-bits resolution for temperature
  • Parameters stored on chip
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Peripheral Modules

  • Sensor Type  Pressure

Related Materials

Datasheets & Catalog Pages