Product | TE Part # | Documents | Connector System | Number of Positions | Connector & Housing Type | Centerline (Pitch) | Sealable | Mating Tab Width | Mating Pin Diameter | Number of Rows | Primary Product Color | Connector & Contact Terminates To | Contact Current Rating (Max) | Circuit Application | Operating Temperature (Max) | Nominal Voltage Architecture | Connector Position Assurance Capable | Primary Locking Feature | Connector & Keying Code | Operating Temperature Range |
---|
| 178448-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 1.8 mm | - | 1 | Gray | - | - | Signal | - | - | No | Integrated in Housing | - | - |
| 172192-2 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 6.5 mm, 4.8 mm | Yes | - | 2 mm | 3 | Black | Wire & Cable | - | Power | 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 2066019-1 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Female Terminals | 8.6 mm, 4.6 mm, 4.3 mm | Yes | - | - | 6 | Black | Wire & Cable | - | - | - | - | No | Integrated in Housing | - | - |
| 2822348-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 75 °C, 70 °C, 90 °C, 80 °C, 100 °C, 105 °C, 85 °C | - | No | Integrated in Housing | - | -30 – 105 °C |
| 881777-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | - | - | Signal | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 6-176143-6 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 7.9 mm | Yes | 4.8 mm | - | 1 | Gray | Wire & Cable | - | Power | 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 178448-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | - | - | No | Integrated in Housing | - | - |
| 444141-1 | Product Drawing 3D PDF | Wire-to-Wire | 10 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | - | - | Signal | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 936159-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5.3 mm | Yes | 2.8 mm | - | 2 | Brown | - | - | Signal | - | - | Yes | Integrated in Housing | - | - |
| 2822365-3 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 1.8 mm | - | 1 | Green | - | - | Signal | 85 °C, 100 °C, 70 °C, 90 °C, 80 °C, 75 °C, 105 °C | - | No | Integrated in Housing | D | -30 – 105 °C |
| 881779-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | - | - | Signal | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 2822363-4 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 1.8 mm | - | 1 | Gray | - | - | Signal | 100 °C, 105 °C, 90 °C, 75 °C, 80 °C, 70 °C, 85 °C | - | No | Integrated in Housing | B | -30 – 105 °C |
| 6-178449-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 2 | Housing for Female Terminals | 5 mm | Yes | 1.8 mm | - | 1 | Gray | - | - | Signal | 70 °C, 120 °C, 110 °C, 125 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | 12 V | No | Integrated in Housing | - | -40 – 125 °C |
| 2822346-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | Wire & Cable | - | Power | 105 °C | - | No | Integrated in Housing | 1 | -30 – 105 °C |
| 2822638-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | - | - | Signal | 90 °C, 70 °C, 100 °C, 80 °C, 85 °C, 105 °C, 75 °C | - | No | Integrated in Housing | - | -30 – 105 °C |
| 173090-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174354-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire, Wire-to-Device | 2 | Housing for Male Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 75 °C, 105 °C, 90 °C, 85 °C, 80 °C, 100 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 6-176146-6 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 7.9 mm | Yes | 4.8 mm | - | 1 | Gray | Wire & Cable | - | Power | 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 176146-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 7.9 mm | Yes | 4.8 mm | - | 1 | Black | Wire & Cable | 25 A | Power | 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 173063-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.8 mm | No | 1.8 mm | - | 1 | Black | - | - | Signal | 70 °C, 105 °C, 90 °C, 85 °C, 75 °C, 80 °C, 100 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174359-2 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 100 °C, 75 °C, 80 °C, 90 °C, 85 °C, 70 °C, 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174657-2 | Product Drawing 3D PDF | Wire-to-Wire | 10 | Housing for Male Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | Wire & Cable | - | Power | 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174663-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | - | - | Signal | 105 °C, 85 °C, 80 °C, 75 °C, 90 °C, 100 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174984-2 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | - | - | Signal | 100 °C, 85 °C, 90 °C, 75 °C, 70 °C, 80 °C, 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 444011-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | - | - | Signal | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 2822362-3 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 1.8 mm | - | 1 | Gray | - | - | Signal | 75 °C, 80 °C, 90 °C, 100 °C, 85 °C, 70 °C, 105 °C | - | No | Integrated in Housing | D | -30 – 105 °C |
| 2822363-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 105 °C, 85 °C, 80 °C, 100 °C, 70 °C, 90 °C, 75 °C | - | No | Integrated in Housing | B | -30 – 105 °C |
| 2822393-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | Wire & Cable | - | Power | 105 °C | - | No | Integrated in Housing | 1 | -30 – 105 °C |
| 2822636-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 105 °C, 100 °C, 90 °C, 70 °C, 80 °C, 75 °C, 85 °C | - | No | Integrated in Housing | - | -30 – 105 °C |
| 282703-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | Wire & Cable | 18 A | Power | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | 12 V, 24 V | No | On the Terminal | Neutral | -30 – 105 °C |
| 2822388-1 | Product Drawing 3D PDF | Wire-to-Wire | 1 | Housing for Female Terminals | - | Yes | 1.8 mm | - | 1 | Black | Wire & Cable | - | Power | 105 °C | - | No | Integrated in Housing | 1 | -30 – 105 °C |
| 368047-1 | Product Drawing 3D PDF | Wire-to-Wire | 16 | Housing for Female Terminals | 4.8 mm | Yes | 1.2 mm | - | 3 | Black | Wire & Cable | - | Signal | - | - | No | Integrated in Housing | - | - |
| 344260-1 | Product Drawing 3D PDF | Wire-to-Wire | 13 | Housing for Male Terminals | 4.8 mm | Yes | - | - | 3 | Black | Wire & Cable | 10 A | Signal | 105 °C | 12 V | No | On the Terminal | Neutral | -30 – 105 °C |
| 344263-1 | 3D PDF | Wire-to-Wire | 13 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 3 | Black | Wire & Cable | 10 A | Signal | 105 °C | 12 V | No | On the Terminal | Neutral | -30 – 105 °C |
| 368050-1 | Product Drawing 3D PDF | Wire-to-Wire | 16 | Housing for Male Terminals | 4.8 mm | No | - | - | 4 | Black | Wire & Cable | - | Signal | - | - | No | Integrated in Housing | - | - |
| 174879-2 | Product Drawing 3D PDF | Wire-to-Wire | 1 | Housing for Male Terminals | - | Yes | 1.8 mm | - | 1 | Black | Wire & Cable | - | Power | 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 176143-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 7.9 mm | Yes | 4.8 mm | - | 1 | Black | Wire & Cable | 25 A | Power | 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174257-2 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | - | - | Signal | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174259-2 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | - | - | Signal | 105 °C, 90 °C, 80 °C, 75 °C, 85 °C, 100 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 174264-2 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | Wire & Cable | - | Power | 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 2-85262-1 | Product Drawing 3D PDF | - | 15 | Housing for Female Terminals | 3.4 mm | Yes | 6.35 mm, 1.7 mm | - | 5 | Gray | Wire & Cable | - | Signal | - | 12 V | No | Integrated in Housing | - | - |
| 368261-2 | 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | - | No | Integrated in Housing | - | -30 – 105 °C |
| 368123-5 | Product Drawing 3D PDF | Wire-to-Wire | 4 | - | 4.8 mm | Yes | - | - | 2 | Black | - | - | - | 75 °C, 105 °C, 100 °C, 70 °C, 90 °C, 85 °C, 80 °C | - | No | - | - | -30 – 105 °C |
| 2822362-4 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 1.8 mm | - | 1 | Green | - | - | Signal | 80 °C, 90 °C, 105 °C, 85 °C, 75 °C, 100 °C, 70 °C | - | No | Integrated in Housing | D | -30 – 105 °C |
| 2822366-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 75 °C, 100 °C, 70 °C, 85 °C, 105 °C, 90 °C, 80 °C | - | No | Integrated in Housing | - | -30 – 105 °C |
| 2822390-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 90 °C, 105 °C, 80 °C, 75 °C, 85 °C, 100 °C, 70 °C | - | No | Integrated in Housing | - | -30 – 105 °C |
| 1-174357-2 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 2-174357-2 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 368530-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | - | 4.8 mm | Yes | - | - | 3 | Black | - | - | - | 75 °C, 80 °C, 90 °C, 105 °C, 85 °C, 70 °C, 100 °C | - | No | - | - | -30 – 105 °C |
| 368533-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.8 mm | Yes | - | - | 2 | Black | - | - | Signal | - | - | No | Integrated in Housing | - | - |
| 368523-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | - | No | Integrated in Housing | - | -30 – 105 °C |
| 172191-2 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.8 mm, 6.5 mm | Yes | - | 2 mm | 3 | Black | Wire & Cable | - | Power | 105 °C | - | No | Integrated in Housing | - | -30 – 105 °C |
| 174352-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 70 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 178449-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 2 | Housing for Female Terminals | 5 mm | Yes | 1.8 mm | - | 1 | Gray | - | - | Signal | 70 °C, 120 °C, 110 °C, 125 °C, 100 °C, 105 °C, 75 °C, 80 °C, 85 °C, 90 °C | 12 V | No | Integrated in Housing | - | -40 – 125 °C |
| 368537-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.8 mm | No | 1.7 mm | - | 2 | Black | - | - | Signal | - | - | No | Integrated in Housing | - | - |
| 881772-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.8 mm | Yes | 1.8 mm | - | 1 | Black | - | - | Signal | 100 °C, 105 °C, 80 °C, 70 °C, 75 °C, 90 °C, 85 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 881778-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | - | - | Signal | 85 °C, 80 °C, 70 °C, 105 °C, 90 °C, 100 °C, 75 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C |
| 344270-1 | 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 4.8 mm | Yes | 1.8 mm | - | 2 | Black | Wire & Cable | 10 A | Signal | 105 °C | 12 V | No | On the Terminal | Neutral | -30 – 105 °C |
| 344275-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.8 mm | No | - | - | 1 | Black | - | - | Signal | - | - | No | Integrated in Housing | - | - |