This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The EHVS is designed such that it is compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions. The installation of the joint can be done by trained installers equipped with conventional tools. The joint is designed and tested according to the following standards: IEC 62067.

 

The joint body is a single piece pre-moulded silicon rubber with integrated stress control. It is also factory tested and 100% routine tested. Multiple body sizes are available to cover a wide application range. A shear-off bolt connector is used to connect the cables and is suitable for both non-milliken and milliken conductors made of both aluminium or copper. The entire design can be modified depending on the type of earthing required - In-line, Shield break or Grounding. A heat-shrinkable polymeric sleeve containing oil-resistant sealant encapsulates the complete joint body. The moisture protection is from the aluminium lined wraparound which also ensures mechanical protection. 

 

The outer protection of the joint is customizable as per customer request. The outer protection can also be modified to include a copper case or a glass fiber resin box or both in case of heavy duty protection. The kits are also available with fibre optic kit and PD sensor to continue monitoring the cable status.

Key Features

  •  Prefabricated and factory tested silicone rubber joint body
  • Type tested according to IEC 62067
  • Mechanical connector with shear-off bolt technology
  • Suitable for single core and coaxial screen cables
  • Available both as in-line and shield break
  • Water immersion (Annex G) tested joints
  • No tension set on the body
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Adhesive Coating  With

  • Shelf Life  Unlimited

  • Power Component Options  Mechanical Connectors Included, Mechanical Lug Included (Conductor), Mechanical Lug Included (Shield)

  • Installation Technology  Heat Shrink

  • Joints & Splice Product Type  Inline Joint

  • Cable Shield Style  Inline, Shield Break

  • Closing Method  Wrap-Around

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 245, ≤ 145

Body Features

  • Primary Product Color  Black

  • Insulation Material  Polymeric, XLPE/EPR

Dimensions

  • Compatible Cable Cross-Section - Branch (Max) (mm²) 2500

  • Compatible Conductor Cross-Section Range (mm²) 2500

  • Compatible Insulation Diameter Range (mm) 77 – 119, 50 – 112

  • Compatible Insulation Diameter Range (in) 1.969 – 4.409, 3.031 – 4.685

  • Sheath Outside Diameter (mm) 145, 150

  • Sheath Outside Diameter (in) 5.709, 5.905

Usage Conditions

  • Operating Temperature Range (°C) -55 – 55

Industry Standards

  • Compatible With Approved Standards Products  IEC 60840

Reference Number

  • TE Internal Number CAT-EHVS-S

Related Materials