Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Adhesive Coating
With
-
Shelf Life
Unlimited
-
Power Component Options
Mechanical Connectors Included, Mechanical Lug Included (Conductor), Mechanical Lug Included (Shield)
-
Installation Technology
Heat Shrink
-
Joints & Splice Product Type
Inline Joint, Three Piece Joint
-
Cable Shield Style
Inline, Lead & Cu-Wire & AL-Wire, Shield Break
-
Closing Method
Wrap-Around
Electrical Characteristics
-
Voltage Class (kV)
≤ 170, ≤ 145
Body Features
-
Primary Product Color
Black
-
Insulation Material
Polymeric, XLPE
Dimensions
-
Compatible Cable Cross-Section - Branch (Max) (mm²)
2500
-
Compatible Conductor Cross-Section Range (mm²)
2500
-
Compatible Insulation Diameter Range (mm)
43 – 112, 60 – 112
-
Compatible Insulation Diameter Range (in)
2.362 – 4.409, 1.693 – 4.409
-
Sheath Outside Diameter
130 mm [ 5.118 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 55
Industry Standards
-
Compatible With Approved Standards Products
IEC 60840
Reference Number
-
TE Internal Number
CAT-EHVS-T