This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem ELB-35-DB Dead Break Elbow 600/900A are fully shielded and fully submersible and meet the requirements of IEEE Standard 386. The Dead Break Elbows are interchangeable with other manufacturers’ products that conform to this industry standard. The molded semiconducting shield provides ground shield continuity per the requirements of IEEE 592. Meets IEEE 386-2006 specification requirements.

They are designed for use on extruded (XLPE or EPR) solid dielectric cable. The conductor range is from 1/0 AWG to 1250 kcmil for aluminum or copper conductors with insulation diameters from .930” to 2.145”. The Dead Break Elbows have a capacitive test point molded into the elbow body which provides a means of sensing voltage and provides an attachment point for test point fault indicators. 900A ratings (ELB-35-900 or ELB-35-910) can be achieved by ordering the kit with a copper shear bolt terminal.

bar

Key Features

  • Peroxide cured EPDM rubber ensures low tension set and high dielectric strength
  • 100% factory production tested for partial discharge and AC Hipot per IEEE 386
  • Optional capacitive test point provided on the elbow
  • Fits 35 kV cables up to 1250 kcmil
  • 900 A capability is available
bar
bar
FAQ

Frequently Asked Questions

Question: Does TE offer any installation training for the Raychem Dead Break Elbows? 

Answer: Yes, our Raychem Dead Break Elbows, like all our separable connectors, are part of our hands-on installation training offer. Get more details on TE.com/trainingcenter.

 

Question: With what type of conductor can I use the Dead Break Elbows?

Answer: Our Dead Break Elbows can be used to terminate compact, stranded, solid conductors in copper or aluminum as well as extruded (XLPE or EPR) solid dielectric cables.

 

Question: What are the Dead Break Elbows manufactured from?              

Answer: Our Dead Break Elbows are made of the peroxide cured EPDM rubber ensuring low tension set and high dielectric strength.

 

Question: What is the voltage range the Dead Break Elbows cover?           

Answer: Our Dead Break Elbows cover voltages from 15 to 35 kV.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Bushing Type  600A, 900A

  • Screened  Screened, Unscreened

  • Installation Technology  Mechanical, Crimp, Cold Applied, Shear Bolt

  • Cable Shield Style  Wire, Tape/Wire, None, Copper Tape

Electrical Characteristics

  • Voltage Class (kV) ≤ 35

Body Features

  • Insulation Material  Polymeric

  • Compatible Conductor Material  Copper, Aluminum

Dimensions

  • Compatible Insulation Diameter Range (mm) 23.6 – 16.4, 23.6 – 26.4, 24.9 – 28.3, 26.4 – 29.8, 27.8 – 31.5, 29.5 – 33.1, 31 – 34.9, 32.6 – 35.4, 34.4 – 39, 34.4 – 39., 37.7 – 40.5, 38.9 – 41.7, 40 – 42.8, 40. – 42.8, 42.3 – 45.3, 44.6 – 47.6, 46.9 – 50., 46.9 – 50, 49.1 – 52.2, 51.4 – 54.5

  • Compatible Conductor Range (AWG/kcmil) 1250, 450, 40, 2/0, 650, 250, 750, 350 – 750, 350, 500, 10, 900, 300 – 750, 2 – 4/0, 3/0, 1000 – 1250, 300, 600 – 1000,

Operation/Application

  • Dead Break Connection Product Type  T-Adapter, 35kV T-Body Kit w/ Jacket Seal, Elbow Connector, Grounding Kit, Grounding Elbow, 35kV T-Body Kit, Junction, Arrester, T-Connector, Cold Applied Elbow Seal

Industry Standards

  • Compatible With Approved Standards Products  IEEE 386

Product Availability

  • Product Availability  Americas

Other

  • Installation Instruction  English

Reference Number

  • TE Internal Number CAT-ELB-35-DB

Related Materials
No documentation available.