This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Our Raychem ELBA connectors are compatible with our Kries voltage detection system for grid monitoring and are designed with a 40% reduction in stacking length for compact switchgear.

Our Raychem ELBA Asymmetric Compact Elbow Connectors are designed to terminate underground cables in the 35 kV voltage class, such as transformers and switchgear. They are molded with semi-conducting shields that provide ground shield continuity and are designed for use on extruded XLPE or EPR solid dielectric cables. The conductor range is from 2 AWG to 1500 Kcmil for conductors with insulation diameters ranging from 0.745 inches to 2.145 inches. The elbow connectors are fully shielded, submersible, and designed to connect to the IEEE 386 interface 13 bushing or for parallel connection and mating to the rear entry of the ELBA base connector.

 

Our Raychem ELBA-CC coupling connectors include a coupling bolt and are designed with a molded nose cone, so they can easily be coupled to the base connector. Our ELBA and ELBA-CC connectors are available with a capacitive test point molded into the elbow body and work seamlessly with our Kries voltage detection system. This provides a means of sensing voltage and an attachment point for test-point fault indicators. Our ELBA and ELBA-CC connectors are available with a capacitive test point molded into the elbow body and work seamlessly with our Kries voltage detection system. This provides a means of sensing voltage and an attachment point for test-point fault indicators.

grey bare

Key Features

  • 40% shorter stacking length for better space management
  • Compatible with our Kries Voltage Detection System for continuous grid monitoring
  • 100% factory production tested for partial discharge and AC Hipot per IEEE 386-2016 
  • Lead-free peroxide-cured EPDM rubber ensures high dielectric strength for improved insulation properties 
  • Fully shielded and submersible for better reliability
  • Same cable cutbacks and compatibility with existing standard elbow connectors
grey bare

Multiple Connection Possibilities

     

BASE CONNECTORS
BASE CONNECTORS: Asymmetric compact elbow connectors.
COUPLING CONNECTORS
COUPLING CONNECTORS: For in-line and parallel connections.
SURGE ARRESTERS
SURGE ARRESTERS: Available as coupling connectors.
VOLTAGE DETECTION SYSTEM
VOLTAGE DETECTION SYSTEM: For grid monitoring
grey bare
grey bare
  1. TE's Raychem ELBA Asymmetric Compact Elbow Connectors (English)

Our Raychem ELBA Compact Elbow Connectors 600A up to 35 kV are designed to enable high performance, reliability and efficiency for wind farms and data centers. With 40% less stacking length than standard double stacking elbow connectors, less space is required for installation. Watch our video to learn how to install our Raychem ELBA connectors.

FAQ

Frequently Asked Questions

Question. How do TE’s Raychem ELBA Asymmetric Compact Elbow Connectors differ from the standard elbow connectors?

Answer. Our Raychem ELBA Asymmetric Compact Elbow Connectors offer 40% shorter stacking length and come integrated with a voltage sensor. The cable cutbacks are the same as existing elbow connectors; this makes for an easy installation, so certified installers only require minimal training.

 

Question. What is the application range of TE’s Raychem ELBA Elbow connectors?

Answer. Our Raychem ELBA connectors cover 35 kV 600A for up to 1500 Kcmil cables.

 

Question. Can we use the grease from the standard elbow connectors?

Answer. No, our Raychem ELBA grease uses special All Purpose (AP) silicone grease. Please do not use the TE’s EPPA-007 or any other greases from standard T-body kits.

 

Question. What cable accessory standard was used for the type testing?

Answer. The test was done according to IEEE 386-2016.

 

Question. Can we use the existing RSTI accessories with ELBA?

Answer. Not yet. RSTI test accessories, including test rod and earthing adaptor compatibility, will be tested in the next stages.

 

Question. Which of the components are different from the standard elbow connectors? 

Answer. The new ELBA and ELBA-CC coupling connectors have the same cutback as the standard elbow connectors on the market. The components such as the stud, back plug, shear bolt lug, and the coupling bolt for the coupling connector are different.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Shear Bolt

  • Bushing Type  600A

  • Cable Shield Style  Copper Wire, Tape/Wire

  • Screened  Screened

Electrical Characteristics

  • Voltage Class (kV) ≤ 35

Body Features

  • Compatible Conductor Material  Aluminum, Copper

  • Insulation Material  Polymeric

Dimensions

  • Compatible Insulation Diameter Range (mm) 32.6 – 35.4, 24.9 – 28.3, 31 – 34.9, 26.4 – 29.8, 49.1 – 52.2, 40 – 42.8, 37.7 – 40.5, 45.1 – 47.6, 51.4 – 54.5, 34.4 – 39

  • Compatible Conductor Range (AWG/kcmil) 1000 – 1250, 1500, 2 – 350, 300 – 750, 600 – 1000

Operation/Application

  • Dead Break Connection Product Type  35kV T-Body Kit

  • Marine-Offshore-Shipbuilding Certified  No

Industry Standards

  • Compatible With Approved Standards Products  IEEE 386

Product Availability

  • Product Availability  Americas

Other

  • Installation Instruction  English

Reference Number

  • TE Internal Number CAT-ELBA-35

Related Materials