Customer Perspective

See how Australian EPC Greenwood unlocked the potential of CTS

Watch video

Solar Power Solutions

As the demand for solar power continues to grow, so does your need for more robust systems that deliver increased power and efficiency. TE offers reliable solar energy solutions and grid connectivity. We’re ready with cost-effective and reliable solar connectors that are durable even in harsh environments. Our products offer solar connections that can be installed quickly, easily, and accurately. We ensure safe connections that won’t overheat or be vulnerable to wildlife.

Efficiency and profitability that endure tough conditions

<80%

reduced installation time with our SOLARLOK 2.0 DC Plug Connectors

<40%

material & labor savings with our Customizable Trunk Solution (CTS)

186GW

of solar power capacity enabled with our solutions worldwide

One Connectivity Partner

From panel to inverter, substation and energy storage – we are one source for your multiple connectivity needs. With over 60 years of experience dedicated to the energy industry, we understand your situation and are ready to help you overcome even the toughest challenge.

See how much you can gain from our dedicated solar engineering consultancy, solutions and expertise.

Any Architecture

You want cost-effective and reliable solar solutions that can be customized to your needs. We are here to support you. With innovative plug-and-play solutions and dedicated solar engineering consultancy, we’ll show you why TE Connectivity equals more. We can support you no matter the architecture you select: trunk bus design, conventional, or floating.

solar landscape

Consult

We provide upfront engineering advice - including cable management recommendations - that can maximize the efficiency of your whole system.

Design

Collaborate with our engineering team to create customized solutions that are designed to be efficient. 

Test

Our solutions are type tested in our labs to help you streamline commissioning, reduce approval time and preventative maintenance requirements.

Train

We can help you increase installation accuracy by delivering tailored on-site installation training and competency assessment for your installers and supervisors.

Our Solar Portfolio Highlights

Our relentless dedication to materials science means our solar products are designed to last. They are built to withstand submersion leakage tests, temperature variations, UV exposure, moisture and mechanical conditions. Our DC connectors are built for flame retardancy, are robust and resist animal intrusion. They are listed to UL, cUL and IEC standards while our AC solutions comply with the IEEE, ANSI, IEC, GB applicable standards.

Customizable Trunk Solution

A next-generation EBOS which is flexible, reliable and customizable to the needs of solar farms. 

 

Our Customizable Trunk Solution CTS can be implemented regardless of size, location and mounting structure and it is compatible with East-West or North-South trunk cable orientation.

 

The CTS components are UL9703 & IEC 62852 Certified.

Learn more about CTS

DC Connections

Our SOLARLOK photovoltaic connectors are designed for easy, quick and reliable DC connections. With a precision-engineered design, they help achieve the lowest contact resistance to reduce power losses.

Meet SOLARLOK 2.0
DC Plug & Splice Connectors
Meet SOLARLOK 2.0
DC Plug & Splice Connectors

Connection & Mounting Solutions

Our range of lugs and sleeves, dual rated or bimetallic, accommodate aluminum and copper conductors with no torque maintenance required.

Switchgear & Transformer Solutions

Our Raychem separable connectors, and our heat shrink and cold shrink terminations are easy to install, compact and adaptable to most cable types to reduce your installation time and costs.

Grid Connections

To connect your grid, choose from our complete range of industry-leading Raychem heat and cold shrink joints for 1-core to 3-core cables, and junction boxes to separately branch-off joints or cable junctions.

Grounding Solutions

Our ground rods and AMP or SIMEL connectors – exothermic welded, compression and bolted – are resistant to corrosion and help eliminate grounding failures to ensure your solar farm safety and operation.