Product | TE Part # | Documents | Dead Break Connection Conductor Diameter | Dead Break Connection Insulation Diameter | Cross-Section Range |
---|
| 2404439-1 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2404440-1 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2405747-1 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2405749-1 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2410648-1 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2410649-1 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2437158-1 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2437234-1 | | 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| ER6936-011 | Product Drawing
| 5.5 – 12. mm | 16.2 – 22.8 mm, 17 – 23.1 mm, 17.9 – 23.4 mm | 35 – 70 mm², 35 – 95 mm², 70 – 95 mm² |
| ER6937-011 | Product Drawing
| 11. – 21.6 mm | 18.6 – 28.4 mm, 21.6 – 27.8 mm, 21.9 – 30.1 mm | 95 – 185 mm², 95 – 240 mm² |
| ER6938-011 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| ER6939-011 | Product Drawing
| 5.5 – 12. mm | 16.2 – 22.8 mm, 17 – 23.1 mm, 17.9 – 23.4 mm | 35 – 70 mm², 35 – 95 mm², 70 – 95 mm² |
| ER6940-011 | Product Drawing
| 11. – 21.6 mm | 18.6 – 28.4 mm, 21.6 – 27.8 mm, 21.9 – 30.1 mm | 95 – 185 mm², 95 – 240 mm² |
| ER6941-011 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| ES3443-000 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| ES3444-000 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| ES3471-000 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| ES3816-000 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2395276-1 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2404459-1 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2377259-3 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2377259-4 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2377259-6 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2377259-2 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2377259-5 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2395077-1 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2404543-1 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |
| 2377259-1 | Product Drawing
| 11. – 21.6 mm | 21.6 – 30.4 mm, 23 – 32.3 mm, 24.3 – 34.6 mm | 120 – 300 mm², 150 – 300 mm² |