Product | TE Part # | Documents | Connector System | Number of Positions | Insertion Force Type | PCB Mount Orientation | FPC Actuator Type | Contact Mating Location | Connector Height | Connector Width | PCB Mount Alignment | PCB Mount Retention | Connector & Contact Terminates To | Operating Temperature Range |
---|
| 3-1734592-0 | Product Drawing 3D PDF | Flex-to-Board | 30 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 5-1734592-0 | Product Drawing 3D PDF | Flex-to-Board | 50 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1734742-6 | 3D PDF | Flex-to-Board | 6 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 4-1734839-0 | 3D PDF | Flex-to-Board | 40 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1-1734592-0 | Product Drawing 3D PDF | Flex-to-Board | 10 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 4-1734592-0 | Product Drawing 3D PDF | Flex-to-Board | 40 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1-1734742-2 | 3D PDF | Flex-to-Board | 12 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734592-4 | Product Drawing 3D PDF | Flex-to-Board | 14 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1734592-6 | Product Drawing 3D PDF | Flex-to-Board | 6 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1-1734742-6 | 3D PDF | Flex-to-Board | 16 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 1734592-5 | Product Drawing 3D PDF | Flex-to-Board | 5 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1-1734592-2 | Product Drawing 3D PDF | Flex-to-Board | 12 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1-1734592-6 | Product Drawing 3D PDF | Flex-to-Board | 16 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 2-1734592-0 | Product Drawing 3D PDF | Flex-to-Board | 20 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 3-1734839-0 | 3D PDF | Flex-to-Board | 30 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1-1734592-1 | Product Drawing 3D PDF | Flex-to-Board | 11 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1-1734592-3 | Product Drawing 3D PDF | Flex-to-Board | 13 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1-1734592-8 | Product Drawing 3D PDF | Flex-to-Board | 18 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1-1734742-0 | 3D PDF | Flex-to-Board | 10 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734742-8 | 3D PDF | Flex-to-Board | 18 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734839-2 | Product Drawing 3D PDF | Flex-to-Board | 12 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1-1734839-4 | Product Drawing 3D PDF | Flex-to-Board | 14 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1-1734839-9 | 3D PDF | Flex-to-Board | 19 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1734592-8 | Product Drawing 3D PDF | Flex-to-Board | 8 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 105 °C |
| 1734742-8 | 3D PDF | Flex-to-Board | 8 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1734839-5 | Product Drawing 3D PDF | Flex-to-Board | 5 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1734839-7 | Product Drawing 3D PDF | Flex-to-Board | 7 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1734839-8 | Product Drawing 3D PDF | Flex-to-Board | 8 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 2-1734592-2 | Product Drawing 3D PDF | Flex-to-Board | 22 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 2-1734592-3 | Product Drawing 3D PDF | Flex-to-Board | 23 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 2-1734592-4 | Product Drawing 3D PDF | Flex-to-Board | 24 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 2-1734592-5 | Product Drawing 3D PDF | Flex-to-Board | 25 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 2-1734742-0 | 3D PDF | Flex-to-Board | 20 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 2-1734742-4 | 3D PDF | Flex-to-Board | 24 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 2-1734742-8 | 3D PDF | Flex-to-Board | 28 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 2-1734839-4 | 3D PDF | Flex-to-Board | 24 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 2-1734839-5 | 3D PDF | Flex-to-Board | 25 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 3-1734592-6 | Product Drawing 3D PDF | Flex-to-Board | 36 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 3-1734742-0 | 3D PDF | Flex-to-Board | 30 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 3-1734839-1 | 3D PDF | Flex-to-Board | 31 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 4-1734742-0 | 3D PDF | Flex-to-Board | 40 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 5-1734839-0 | 3D PDF | Flex-to-Board | 50 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1-1734839-7 | 3D PDF | Flex-to-Board | 17 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1734742-9 | 3D PDF | Flex-to-Board | 9 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 2-1734839-3 | 3D PDF | Flex-to-Board | 23 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 2328702-6 | Product Drawing 3D PDF | Wire-to-Board | 6 | ZIF | Right Angle | - | Dual Side | 1 mm | - | - | - | Printed Circuit Board | -40 – 85 °C |
| 4-1734592-7 | Product Drawing 3D PDF | Flex-to-Board | 47 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1734839-6 | Product Drawing 3D PDF | Flex-to-Board | 6 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 2-1734592-6 | Product Drawing 3D PDF | Flex-to-Board | 26 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1-1734592-9 | Product Drawing 3D PDF | Flex-to-Board | 19 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 2-1734592-1 | Product Drawing 3D PDF | Flex-to-Board | 21 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 2-1734839-7 | 3D PDF | Flex-to-Board | 27 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 2-1734839-9 | 3D PDF | Flex-to-Board | 29 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 3-1734592-4 | Product Drawing 3D PDF | Flex-to-Board | 34 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1-1734592-7 | Product Drawing 3D PDF | Flex-to-Board | 17 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1-1734741-5 | 3D PDF | Flex-to-Board | 15 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734839-1 | Product Drawing 3D PDF | Flex-to-Board | 11 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1-1734839-5 | 3D PDF | Flex-to-Board | 15 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 3-1734741-0 | 3D PDF | Flex-to-Board | 30 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 2-1734839-0 | 3D PDF | Flex-to-Board | 20 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1-1734839-8 | 3D PDF | Flex-to-Board | 18 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 3-1734592-1 | Product Drawing 3D PDF | Flex-to-Board | 31 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1-1734742-7 | 3D PDF | Flex-to-Board | 17 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 2-1734741-0 | 3D PDF | Flex-to-Board | 20 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 2-1734741-6 | 3D PDF | Flex-to-Board | 26 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 2-1734741-8 | 3D PDF | Flex-to-Board | 28 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734839-6 | 3D PDF | Flex-to-Board | 16 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1775333-6 | 3D PDF | Flex-to-Board | 6 | Zero Insertion Force (ZIF) | Right Angle | Front Flip (Rear Hinge) | Bottom | 2 mm | 6.25 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734839-0 | Product Drawing 3D PDF | Flex-to-Board | 10 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1-1734742-4 | 3D PDF | Flex-to-Board | 14 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1734839-9 | Product Drawing 3D PDF | Flex-to-Board | 9 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 2-1734592-7 | Product Drawing 3D PDF | Flex-to-Board | 27 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 2-1734839-1 | 3D PDF | Flex-to-Board | 21 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 3-1734592-9 | Product Drawing 3D PDF | Flex-to-Board | 39 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 3-1734742-6 | 3D PDF | Flex-to-Board | 36 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 3-1734839-7 | 3D PDF | Flex-to-Board | 37 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 4-1734839-6 | 3D PDF | Flex-to-Board | 46 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Top | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -40 – 85 °C |
| 1-1734741-0 | 3D PDF | Flex-to-Board | 10 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 1-1734741-1 | 3D PDF | Flex-to-Board | 11 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734741-2 | 3D PDF | Flex-to-Board | 12 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734741-3 | 3D PDF | Flex-to-Board | 13 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734741-4 | 3D PDF | Flex-to-Board | 14 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 1-1734741-6 | 3D PDF | Flex-to-Board | 16 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 1-1734741-7 | 3D PDF | Flex-to-Board | 17 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734741-8 | 3D PDF | Flex-to-Board | 18 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734741-9 | 3D PDF | Flex-to-Board | 19 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734742-1 | 3D PDF | Flex-to-Board | 11 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 1-1734742-3 | 3D PDF | Flex-to-Board | 13 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 1-1734742-5 | 3D PDF | Flex-to-Board | 15 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 1-1734742-9 | 3D PDF | Flex-to-Board | 19 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 1734592-7 | Product Drawing 3D PDF | Flex-to-Board | 7 | Zero Insertion Force (ZIF) | Right Angle | Stuffer (Plunger Style) | Bottom | 2.05 mm | 5.1 mm | Without | With | Flexible Printed Circuit (FPC) | -40 – 85 °C |
| 1734742-7 | 3D PDF | Flex-to-Board | 7 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 2-1734741-1 | 3D PDF | Flex-to-Board | 21 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 2-1734741-2 | 3D PDF | Flex-to-Board | 22 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 2-1734741-3 | 3D PDF | Flex-to-Board | 23 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 2-1734741-4 | 3D PDF | Flex-to-Board | 24 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 2-1734741-5 | 3D PDF | Flex-to-Board | 25 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 2-1734741-7 | 3D PDF | Flex-to-Board | 27 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC), Printed Circuit Board | -20 – 85 °C |
| 2-1734741-9 | 3D PDF | Flex-to-Board | 29 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |
| 2-1734742-1 | 3D PDF | Flex-to-Board | 21 | Zero Insertion Force (ZIF) | Vertical | Stuffer (Plunger Style) | Bottom | 4.15 mm | 3.8 mm | Without | With | Flexible Printed Circuit (FPC) | -20 – 85 °C |