This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Board-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

  • PCB Connector Type  PCB Mount Header

  • Shroud Style  Fully Shrouded, Partially Shrouded

Configuration Features

  • Backplane Architecture  Traditional Backplane

  • Number of Positions  8

  • PCB Mount Orientation  Right Angle

  • Guide Location  Right

Contact Features

  • Contact Current Rating (Max) (A) 1, 1.5

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Polarization

  • Connector Mounting Type  Board Mount

Housing Features

  • Number of Shrouded Sides  0

Usage Conditions

  • Operating Temperature Range (°C) -65 – 125, -55 – 105

  • Operating Temperature Range (°F) -67 – 221, -85 – 257

Operation/Application

  • Circuit Application  Power & Signal, Signal

Reference Number

  • TE Internal Number CAT-FORTIS-ZD-BPC

Related Materials

Datasheets & Catalog Pages