This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The OPS3 multi-parametric oil quality sensor is designed for oil condition monitoring and preventative maintenance of critical machinery. Relying on tuning fork technology, the sensor monitors multiple physical properties that enable the system to determine the quality, condition and contaminant loading of fluids such as engine oil, transmission, hydraulic and gear oils. The multi-parametric analysis capability improves fluid characterization algorithms. The OPS3 provides in-line and continuous monitoring of fluids for a wide range of OEMs and aftermarket installations, including process lines and pressurized high flow conduits (e.g., engine oil gallery). Applications include on and off highway vehicles, compressors, industrial equipment and turbines. A universal digital CAN J1939 based protocol provides easy to connect interface to main Host controller. A simple four pins connector allows for cost-effective mounting options.

  1. First-of-its-Kind OPS3 Multi-Parametric Oil Quality Sensor (English)

Proper oil monitoring is a critical factor in ensuring top performance and mitigating the risk of early system failure in heavy equipment and hydraulic systems. TE Connectivity (TE) has developed the OPS3 multi-parametric oil property sensor, the first of its kind in the market to improve machine condition monitoring and preventative maintenance of critical machinery.

Benefits

  • Monitors 5 parameters at once: density, dynamic viscosity, dielectric constant, resistivity (Rp) and temperature
  • Rugged construction for high pressure and high flow environments
  • On-board microprocessor for real-time data analysis with 12-24 volts supply
  • SAE J1939 compatible enabling simple communication
  • Highly reliable and long-term stability

Applications

  • Engine, transmission, gearbox and hydraulic oils for on and off-highway vehicles
  • Hydraulic Systems
  • Compressors
  • Generator Sets
FAQ

FREQUENTLY ASKED QUESTIONS

Q: What is the sensing technology used in the design of the OPS3 Oil Quality Sensor?

A: The oil quality sensor uses a tuning fork technology, a piezoelectric resonator, that vibrates when a high frequency current is applied. The vibration creates, in response, an impedance that the sensor electronics can measure.

 

Q: What are the measurement ranges for the OPS3 sensor?

A: The sensor can measure in the following ranges:

  • Dynamic viscosity: 0.5 to 50cP (centipoise)
  • Density: 0.65 to 1.5g/cm3 (kg/m3)
  • Dielectric constant: 1 to 6
  • Resistance: 1.0E+06 to 1.0 E+08Ω
  • Temperature: -40°C to +150°C

 

Q: What are the available power supply options?

A: The OPS3 Oil Quality Sensor is compatible with 12V or 24V power supply; the OPS3 will function properly for voltages ranging from 9V to 36V. The associated maximum current will not exceed 100mA.

 

Q: What is the communication protocol for the sensor?

A: The OPS3 Oil Quality Sensor provides a CAN output based on SAE J1939 standard.

 

Q: What is the preferred mounting area for the OPS3 sensor?

A: The sensor should be installed in a pressurized area on the clean side of the system (after the filter). Dead ends and oil pans should be avoided, and some minimal oil flow is preferred to ensure temperature homogeneity.

 

Q: How can the OPS3 Oil Quality Sensor help me to determine when an oil change is required?

A: Based on OPS3 outputs, the user can develop algorithm(s) that best suit their system/application and lubricant type.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Package  Fully Integrated, Stand-Alone Module Combines Sensor & Processing Electronics For In-Situ Monitoring

Signal Characteristics

  • Baud Rate (Kb/s) 250, 500

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Operation/Application

  • Operating Range  Density from 0.65 to 1.5 g/cc, Dielectric from 1.0 to 6.0, Rp from 1 E+6 to 1 E+8 Ohm, Viscosity from 0.5 to 50 mPa-s

Other

  • Fluid Property Sensor Product Type  Oil Property Sensors

Reference Number

  • TE Internal Number CAT-FPS0010

Related Materials
No documentation available.