Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
OEM Compression Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
0 – 2000, 0 – 2500, 0 – 5000, 0 – 250
-
Full Scale Range (lbf)
50, 100, 250, 500, 2000, 0 – 500, 0 – 650, 0 – 50, 0 – 1000
-
Supply Voltage Range (VDC)
5
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Accuracy (% of FS)
±1
Operation/Application
-
Output Signal Type
.5 – 4.5 V, 20 mV/V
Other
-
Force Direction
Compression
-
Zero Shift in CTR (%FS/°C)
±.05
-
Sensitivity Shift (%FS/°C)
±.05
Reference Number
-
TE Internal Number
CAT-FSE0002