Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Supply Voltage Range (VDC)
15, -15 – 15, 10
Product Type Features
-
Force Sensor Type
Current Inline amplifier, Voltage Inline amplifier
Usage Conditions
-
Operating Temperature Range
-10 – 70 °C [ 14 – 158 °F ]
Operation/Application
-
Output Signal Type
.5 – 5.5 V, ±10 V, .5 – 10.5 V, 4 – 20 mA
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-FSE0007