Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Switching Current (Max) (A)
1
Usage Conditions
-
Operating Temperature Range
-30 – 100 °C [ -22 – 212 °F ]
Other
-
Port Fitting
3/4" BSP
-
Flow Switch on Rate
1
Reference Number
-
TE Internal Number
CAT-FSS0006