Product | TE Part # | Documents | Terminal Type | Mating Tab Width | Mating Tab Thickness | Wire Size | Wire Size | Sealable | Terminal Seal Type | Wire Size Search | Wire Size Search | Interface Plating | Operating Temperature (Max) | Operating Temperature Range | EU RoHS Compliance |
---|
| 1438299-1 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 26 AWG | .13 mm² | No | - | .13 mm² | 26 AWG | Tin (Sn) | 90 °C, 80 °C, 85 °C, 105 °C, 125 °C, 120 °C, 110 °C, 100 °C | -40 – 125 °C | - |
| 1924878-1 | Product Drawing 3D PDF | Receptacle | .64 mm, 1.2 mm | - | 24 – 22 AWG | .22 – .35 mm² | No | - | .2 mm², .3 mm², .25 mm² | 24 AWG, 22 AWG, 23 AWG | Tin (Sn) | 80 °C, 100 °C, 105 °C, 85 °C, 90 °C, 125 °C, 120 °C, 110 °C | -40 – 125 °C | - |
| 1393367-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 24 – 22 AWG | .22 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 22 AWG, 24 AWG, 23 AWG | Tin (Sn) | 120 °C, 125 °C, 100 °C, 85 °C, 105 °C, 80 °C, 110 °C, 90 °C | -40 – 125 °C | - |
| 2-1419158-3 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 20 AWG, 19 AWG, 18 AWG | Gold (Au) | 140 °C, 105 °C, 85 °C, 150 °C, 145 °C, 130 °C, 90 °C, 80 °C, 100 °C, 125 °C, 120 °C, 110 °C | -40 – 150 °C | - |
| 1924782-3 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .64 mm | 17 AWG | 1 mm² | Yes | Family Seal | 1 mm² | 17 AWG | Silver (Ag) | 100 °C, 110 °C, 120 °C, 125 °C, 80 °C, 90 °C, 85 °C, 105 °C | -40 – 125 °C | - |
| 1438299-3 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .75 mm², .6 mm² | 20 AWG, 18 AWG, 19 AWG | Tin (Sn) | 100 °C, 120 °C, 125 °C, 85 °C, 105 °C, 110 °C, 80 °C, 90 °C | -40 – 125 °C | - |
| 1393366-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 20 – 18 AWG | .5 – .75 mm² | No | - | .75 mm², .6 mm², .5 mm² | 20 AWG, 18 AWG, 19 AWG | Tin (Sn) | 125 °C, 120 °C, 110 °C, 105 °C, 85 °C, 90 °C, 80 °C, 100 °C | -40 – 125 °C | - |
| 2-1393367-2 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 24 – 22 AWG | .22 – .35 mm² | No | - | .3 mm², .25 mm², .2 mm² | 24 AWG, 23 AWG, 22 AWG | Silver (Ag) | 105 °C, 125 °C, 120 °C, 110 °C, 100 °C, 80 °C, 90 °C, 85 °C | -40 – 125 °C | - |
| 1393367-2 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 24 – 22 AWG | .22 – .35 mm² | No | - | .3 mm², .2 mm², .25 mm² | 22 AWG, 23 AWG, 24 AWG | Silver (Ag) | 100 °C, 80 °C, 105 °C, 125 °C, 120 °C, 85 °C, 110 °C, 90 °C | -40 – 125 °C | - |
| 1438299-2 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 24 – 22 AWG | .22 – .35 mm² | No | - | .2 mm², .3 mm², .25 mm² | 24 AWG, 23 AWG, 22 AWG | Tin (Sn) | 90 °C, 80 °C, 105 °C, 85 °C, 125 °C, 120 °C, 110 °C, 100 °C | -40 – 125 °C | - |
| 1924782-1 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .64 mm | 17 AWG | 1 mm² | Yes | Family Seal | 1 mm² | 17 AWG | Tin (Sn) | 90 °C, 80 °C, 105 °C, 85 °C, 125 °C, 120 °C, 110 °C, 100 °C | -40 – 125 °C | - |
| 1924782-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .64 mm | 17 AWG | 1 mm² | Yes | Family Seal | 1 mm² | 17 AWG | Tin (Sn) | 110 °C, 100 °C, 80 °C, 90 °C, 105 °C, 85 °C, 120 °C | -40 – 120 °C | - |
| 1924879-2 | Product Drawing 3D PDF | Receptacle | 1.2 mm | .64 mm | 20 – 18 AWG | .5 – .75 mm² | Yes | Family Seal | .5 mm², .75 mm², .6 mm² | 19 AWG, 20 AWG, 18 AWG | Silver (Ag) | 125 °C, 120 °C, 110 °C, 100 °C, 105 °C, 85 °C, 80 °C, 90 °C | -40 – 125 °C | - |
| 2-1393366-2 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 20 – 18 AWG | .5 – .75 mm² | No | - | .75 mm², .6 mm², .5 mm² | 19 AWG, 18 AWG, 20 AWG | Silver (Ag) | 105 °C, 80 °C, 90 °C, 100 °C, 110 °C, 120 °C, 125 °C, 85 °C | -40 – 125 °C | - |
| 2-1419158-5 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 20 – 18 AWG | .5 – .75 mm² | No | - | .6 mm², .75 mm², .5 mm² | 19 AWG, 20 AWG, 18 AWG | Tin (Sn) | 90 °C, 105 °C, 85 °C, 125 °C, 120 °C, 110 °C, 100 °C, 80 °C | -40 – 125 °C | - |
| 1-1419158-6 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 24 – 22 AWG | .22 – .35 mm² | No | - | .2 mm², .3 mm², .25 mm² | 23 AWG, 24 AWG, 22 AWG | Tin (Sn) | 85 °C, 105 °C, 125 °C, 80 °C, 90 °C, 120 °C, 110 °C, 100 °C | -40 – 125 °C | - |
| 1-1438299-1 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 20 – 18 AWG | .5 – .75 mm² | No | - | .75 mm², .6 mm², .5 mm² | 20 AWG, 18 AWG, 19 AWG | Silver (Ag) | 140 °C, 145 °C, 105 °C, 85 °C, 125 °C, 120 °C, 110 °C, 100 °C, 80 °C, 90 °C, 130 °C | -40 – 145 °C | - |
| 1393364-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 24 – 22 AWG | .22 – .35 mm² | No | - | .3 mm², .25 mm², .2 mm² | 24 AWG, 23 AWG, 22 AWG | Gold (Au) | 100 °C, 110 °C, 80 °C, 90 °C, 130 °C, 145 °C, 120 °C, 125 °C, 85 °C, 105 °C, 140 °C, 150 °C | -40 – 150 °C | - |
| 1393364-2 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 24 – 22 AWG | .22 – .35 mm² | No | - | .2 mm², .3 mm², .25 mm² | 22 AWG, 23 AWG, 24 AWG | Tin (Sn) | 100 °C, 150 °C, 145 °C, 130 °C, 90 °C, 80 °C, 140 °C, 105 °C, 85 °C, 125 °C, 120 °C, 110 °C | -40 – 150 °C | - |
| 1438299-4 | Product Drawing 3D PDF | Tab | 1 mm | .64 mm | 20 – 18 AWG | .5 – .75 mm² | No | - | .75 mm², .5 mm², .6 mm² | 20 AWG, 19 AWG, 18 AWG | Tin (Sn) | 125 °C, 120 °C, 105 °C, 90 °C, 80 °C, 110 °C, 100 °C, 85 °C | -40 – 125 °C | - |
| 1719957-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 24 – 22 AWG | .22 – .35 mm² | No | - | .25 mm², .3 mm², .2 mm² | 22 AWG, 23 AWG, 24 AWG | Tin (Sn) | - | - | - |
| 1719958-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 20 – 18 AWG | .5 – .75 mm² | No | - | .6 mm², .75 mm², .5 mm² | 18 AWG, 19 AWG, 20 AWG | Tin (Sn) | - | - | - |
| 1393365-1 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .6 mm², .75 mm² | 19 AWG, 20 AWG, 18 AWG | Gold (Au) | 145 °C, 150 °C, 130 °C, 80 °C, 90 °C, 125 °C, 120 °C, 110 °C, 100 °C, 140 °C, 85 °C, 105 °C | -40 – 150 °C | - |
| 1393365-2 | Product Drawing 3D PDF | Receptacle | 1 mm | .64 mm | 20 – 18 AWG | .5 – .75 mm² | No | - | .75 mm², .5 mm², .6 mm² | 19 AWG, 18 AWG, 20 AWG | Tin (Sn) | 120 °C, 85 °C, 105 °C, 140 °C, 110 °C, 80 °C, 125 °C, 130 °C, 145 °C, 150 °C, 100 °C, 90 °C | -40 – 150 °C | - |