Product | TE Part # | Documents | Connector System | Number of Positions | Centerline (Pitch) | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature Range | Operating Voltage | Operating Voltage | Wire Size | Wire Size | Wire Size | Contact Retention Within Housing | Number of Power Positions | Number of Signal Positions | Number of Rows | Housing Color | Housing Material | Wire Contact Termination Area Plating Material | Contact Mating Area Plating Material Thickness | Packaging Method |
---|
| 1747050-5 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Green | Nylon 6/6 GF | - | .8 µm | Bag |
| 3-1971905-7 | Product Drawing 3D PDF | Wire-to-Board | 14 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 14 | 14 | 2 | Red | PA 66 GF | - | 2 µm | Bag |
| 1747050-3 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 1827386-1 | Product Drawing 3D PDF | Wire-to-Board | 6 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .21 – .53 mm² | 414.44 – 1045.97 CMA | With | 6 | 2 | 2 | Natural | Nylon 6/6 GF | - | .8 µm | Bag |
| 1939984-1 | Product Drawing 3D PDF | Wire-to-Board | 10 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .21 – .53 mm² | 414.44 – 1045.97 CMA | With | 10 | 2 | 2 | Natural | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1827385-1 | Product Drawing 3D PDF | Wire-to-Board | 4 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .21 – .53 mm² | 414.44 – 1045.97 CMA | With | 4 | 4 | 2 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 3-1747047-4 | Product Drawing 3D PDF | Wire-to-Board | 3 | 6.5 mm | 9 A | Power & Signal | Board Mount | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 3 | 3 | 1 | Yellow | Nylon 6/6 GF | - | .8 µm | Bag |
| 4-1971905-7 | Product Drawing 3D PDF | Wire-to-Board | 14 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 14 | 14 | 2 | Yellow | PA 66 GF | - | 2 µm | Bag |
| 1-1903414-2 | Product Drawing 3D PDF | Wire-to-Board | 3 | 9 mm | 20 A | Power | Cable Mount (Free-Hanging) | -40 – 105 °C | 600 VAC | 600 VDC | 16 – 12 AWG | 1.23 – 3.62 mm² | 2427 – 7144 CMA | With | 3 | 0 | 1 | Red | Nylon 6/6 GF | - | .8 µm | Bag |
| 3-1971905-2 | Product Drawing 3D PDF | Wire-to-Board | 4 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 28 – 20 AWG | .081 – .517 mm² | 155.91 – 1045.97 CMA | With | 4 | 4 | 2 | Red | PA 66 GF | - | 2 µm | Bag |
| 1903414-1 | Product Drawing 3D PDF | Wire-to-Board | 3 | 9 mm | 20 A | Power | Cable Mount (Free-Hanging) | -40 – 105 °C | 600 VAC | 600 VDC | 16 – 12 AWG | 1.23 – 3.62 mm² | 2427 – 7144 CMA | With | 3 | 0 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1871570-3 | Product Drawing 3D PDF | Wire-to-Board | 12 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .21 – .53 mm² | 414.44 – 1045.97 CMA | With | 12 | 12 | 2 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 1-1565081-3 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 3.5 mm | 7 A | Power & Signal | - | -30 – 105 °C | 300 VAC | 300 VDC | 26 – 18 AWG | .13 – .9 mm² | 256.56 – 1776.17 CMA | With | 2 | 2 | 1 | Red | PA 66 | - | .8 µm | Bag |
| 1-1747047-2 | Product Drawing 3D PDF | Wire-to-Board | 3 | 6.5 mm | 9 A | Power & Signal | Board Mount | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 3 | 2 | 1 | Red | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1747050-3 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 1827385-1 | Product Drawing 3D PDF | Wire-to-Board | 4 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .21 – .53 mm² | 414.44 – 1045.97 CMA | With | 4 | 2 | 2 | Natural | Nylon 6/6 GF | - | .8 µm | Bag |
| 1-1565081-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 3.5 mm | 7 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 26 – 18 AWG | .13 – .9 mm² | 256.56 – 1776.17 CMA | With | 2 | 2 | 1 | Natural | PA 66 | - | .8 µm | Bag |
| 2-1747050-1 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-2232875-2 | Product Drawing 3D PDF | Wire-to-Board | 2 | 6 mm | 10 A | Power & Signal | Board Mount | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.2 – 2723.5 CMA | With | 2 | 2 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Box & Carton |
| 3-1971905-4 | Product Drawing 3D PDF | Wire-to-Board | 8 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 8 | 8 | 2 | Red | PA 66 GF | - | 2 µm | Bag |
| 1-1971905-4 | Product Drawing 3D PDF | Wire-to-Board | 8 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 8 | 8 | 2 | Natural | PA 66 GF | - | 2 µm | Bag |
| 2-1939984-3 | Product Drawing 3D PDF | Wire-to-Board | 10 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .21 – .53 mm² | 414.44 – 1045.97 CMA | With | 10 | 8 | 2 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1747050-4 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Yellow | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1747050-5 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Board Mount | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Green | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1747047-1 | Product Drawing 3D PDF | Wire-to-Board | 3 | 6.5 mm | 9 A | Power & Signal | Board Mount | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 3 | 3 | 1 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 1-1747050-1 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Bag |
| 1903414-2 | Product Drawing 3D PDF | Wire-to-Board | 3 | 9 mm | 20 A | Power | Cable Mount (Free-Hanging) | -40 – 105 °C | 600 VAC | 600 VDC | 16 – 12 AWG | 1.23 – 3.62 mm² | 2427 – 7144 CMA | With | 3 | 0 | 1 | Red | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1903414-1 | Product Drawing 3D PDF | Wire-to-Board | 3 | 9 mm | 20 A | Power | Cable Mount (Free-Hanging) | -40 – 105 °C | 600 VAC | 600 VDC | 16 – 12 AWG | 1.23 – 3.62 mm² | 2427 – 7144 CMA | With | 3 | 0 | 1 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 1747050-2 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Red | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1971905-3 | Product Drawing 3D PDF | Wire-to-Board | 6 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 28 – 20 AWG | .081 – .517 mm² | 155.91 – 1045.97 CMA | With | 6 | 12 | 2 | Blue | PA 66 GF | - | 2 µm | Bag |
| 2-1747047-3 | Product Drawing 3D PDF | Wire-to-Board | 3 | 6.5 mm | 9 A | Power & Signal | Board Mount | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 3 | 3 | 1 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1827387-3 | Product Drawing 3D PDF | Wire-to-Board | 8 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .21 – .53 mm² | 414.44 – 1045.97 CMA | With | 8 | 8 | 2 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1971905-5 | Product Drawing 3D PDF | Wire-to-Board | 10 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 10 | 10 | 2 | Blue | PA 66 GF | - | 2 µm | Bag |
| 2-1971905-6 | Product Drawing 3D PDF | Wire-to-Board | 12 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 12 | 12 | 2 | Blue | PA 66 GF | - | 2 µm | Bag |
| 3-1747050-3 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Board Mount | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 3-1971905-5 | Product Drawing 3D PDF | Wire-to-Board | 10 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 10 | 10 | 2 | Red | PA 66 GF | - | 2 µm | Bag |
| 2-1971905-2 | Product Drawing 3D PDF | Wire-to-Board | 4 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 28 – 20 AWG | .081 – .517 mm² | 155.91 – 1045.97 CMA | With | 4 | 6 | 2 | Blue | PA 66 GF | - | 2 µm | Bag |
| 3-1747050-4 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Yellow | Nylon 6/6 GF | - | .8 µm | Bag |
| 1-1903414-1 | Product Drawing 3D PDF | Wire-to-Board | 3 | 9 mm | 20 A | Power | Cable Mount (Free-Hanging) | -40 – 105 °C | 600 VAC | 600 VDC | 16 – 12 AWG | 1.23 – 3.62 mm² | 2427 – 7144 CMA | With | 3 | 0 | 1 | Red | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1903414-2 | Product Drawing 3D PDF | Wire-to-Board | 3 | 9 mm | 20 A | Power | Cable Mount (Free-Hanging) | -40 – 105 °C | 600 VAC | 600 VDC | 16 – 12 AWG | 1.23 – 3.62 mm² | 2427 – 7144 CMA | With | 3 | 0 | 1 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 1-1747050-5 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Green | Nylon 6/6 GF | - | .8 µm | Bag |
| 1-1971905-3 | Product Drawing 3D PDF | Wire-to-Board | 6 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 28 – 20 AWG | .081 – .517 mm² | 155.91 – 1045.97 CMA | With | 6 | 6 | 2 | Natural | PA 66 GF | - | 2 µm | Bag |
| 3-1747050-1 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 3 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Bag |
| 4-1971905-6 | Product Drawing 3D PDF | Wire-to-Board | 12 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 12 | 12 | 2 | Yellow | PA 66 GF | - | 2 µm | Bag |
| 1-1565081-6 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 3.5 mm | - | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | - | - | - | - | Without | 0 | 0 | 1 | Black | PA 66 | Tin | - | Bag |
| 1-1971905-2 | Product Drawing 3D PDF | Wire-to-Board | 4 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 28 – 20 AWG | .081 – .517 mm² | 155.91 – 1045.97 CMA | With | 4 | 4 | 2 | Natural | PA 66 GF | - | 2 µm | Bag |
| 3-2232875-4 | Product Drawing 3D PDF | Wire-to-Board | 3 | 6 mm | 9 A | Power & Signal | Board Mount | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.2 – 2723.5 CMA | With | 3 | 3 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Box & Carton |
| 1747050-1 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Bag |
| 3-1971905-3 | Product Drawing 3D PDF | Wire-to-Board | 6 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 28 – 20 AWG | .081 – .517 mm² | 155.91 – 1045.97 CMA | With | 6 | 6 | 2 | Red | PA 66 GF | - | 2 µm | Bag |
| 1-1971905-5 | Product Drawing 3D PDF | Wire-to-Board | 10 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 10 | 10 | 2 | Natural | PA 66 GF | - | 2 µm | Bag |
| 4-1971905-5 | Product Drawing 3D PDF | Wire-to-Board | 10 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 10 | 10 | 2 | Yellow | PA 66 GF | - | 2 µm | Bag |
| 1-1747050-3 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Board Mount | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 1747050-4 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Yellow | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1971905-7 | Product Drawing 3D PDF | Wire-to-Board | 14 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 14 | 14 | 2 | Blue | PA 66 GF | - | 2 µm | Bag |
| 3-1747050-5 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Board Mount | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Green | Nylon 6/6 GF | - | .8 µm | Bag |
| 3-2232875-2 | Product Drawing 3D PDF | Wire-to-Board | 3 | 6 mm | 9 A | Power & Signal | Board Mount | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.2 – 2723.5 CMA | With | 3 | 3 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Box & Carton |
| 3-2232875-3 | Product Drawing 3D PDF | Wire-to-Board | 3 | 6 mm | 9 A | Power & Signal | Board Mount | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.2 – 2723.5 CMA | With | 3 | 3 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Box & Carton |
| 1-1971905-7 | Product Drawing 3D PDF | Wire-to-Board | 14 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 14 | 14 | 2 | Natural | PA 66 GF | - | 2 µm | Bag |
| 1871570-1 | Product Drawing 3D PDF | Wire-to-Board | 12 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .21 – .53 mm² | 414.44 – 1045.97 CMA | With | 12 | 2 | 2 | Natural | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-1747050-2 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Red | Nylon 6/6 GF | - | .8 µm | Bag |
| 3-1747050-2 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Red | Nylon 6/6 GF | - | .8 µm | Bag |
| 4-1971905-3 | Product Drawing 3D PDF | Wire-to-Board | 6 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 28 – 20 AWG | .081 – .517 mm² | 155.91 – 1045.97 CMA | With | 6 | 6 | 2 | Yellow | PA 66 GF | - | 2 µm | Bag |
| 2-1565081-4 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 3.5 mm | 7 A | Power & Signal | - | -30 – 105 °C | 300 VAC | 300 VDC | 26 – 18 AWG | .13 – .9 mm² | 256.56 – 1776.17 CMA | With | 2 | 2 | 1 | Blue | PA 66 | - | .8 µm | Bag |
| 2-1971905-4 | Product Drawing 3D PDF | Wire-to-Board | 8 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 8 | 8 | 2 | Blue | PA 66 GF | - | 2 µm | Bag |
| 2-2232875-3 | Product Drawing 3D PDF | Wire-to-Board | 2 | 6 mm | 10 A | Power & Signal | Board Mount | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.2 – 2723.5 CMA | With | 2 | 2 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Box & Carton |
| 2-1827386-1 | Product Drawing 3D PDF | Wire-to-Board | 6 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .21 – .53 mm² | 414.44 – 1045.97 CMA | With | 6 | 6 | 2 | Blue | Nylon 6/6 GF | - | .8 µm | Bag |
| 1-1747050-2 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Red | Nylon 6/6 GF | - | .8 µm | Bag |
| 2-2232875-1 | Product Drawing 3D PDF | Wire-to-Board | 2 | 6 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.2 – 2723.5 CMA | With | 2 | 2 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Box & Carton |
| 3-1971905-6 | Product Drawing 3D PDF | Wire-to-Board | 12 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 12 | 12 | 2 | Red | PA 66 GF | - | 2 µm | Bag |
| 4-1971905-4 | Product Drawing 3D PDF | Wire-to-Board | 8 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 8 | 8 | 2 | Yellow | PA 66 GF | - | 2 µm | Bag |
| 2-2232875-4 | Product Drawing 3D PDF | Wire-to-Board | 2 | 6 mm | 10 A | Power & Signal | Board Mount | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.2 – 2723.5 CMA | With | 2 | 2 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Box & Carton |
| 1-1747050-4 | Product Drawing 3D PDF | Wire-to-Board | 2 | 7.92 mm | 10 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 2 | 2 | 1 | Yellow | Nylon 6/6 GF | - | .8 µm | Bag |
| 1827387-1 | Product Drawing 3D PDF | Wire-to-Board | 8 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .21 – .53 mm² | 414.44 – 1045.97 CMA | With | 8 | 2 | 2 | Natural | Nylon 6/6 GF | - | .8 µm | Bag |
| 3-1565081-5 | Product Drawing 3D PDF | Wire-to-Wire | 2 | 3.5 mm | 7 A | Power & Signal | - | -30 – 105 °C | 300 VAC | 300 VDC | 26 – 18 AWG | .13 – .9 mm² | 256.56 – 1776.17 CMA | With | 2 | 3 | 1 | Yellow | PA 66 | - | .8 µm | Bag |
| 4-1971905-2 | Product Drawing 3D PDF | Wire-to-Board | 4 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 28 – 20 AWG | .081 – .517 mm² | 155.91 – 1045.97 CMA | With | 4 | 4 | 2 | Yellow | PA 66 GF | - | 2 µm | Bag |
| 1-1971905-6 | Product Drawing 3D PDF | Wire-to-Board | 12 | 3.3 mm | 4 A | Power & Signal | Cable Mount (Free-Hanging) | -30 – 105 °C | 250 VAC | 250 VDC | 24 – 20 AWG | .204 – .517 mm² | 414.44 – 1045.97 CMA | With | 12 | 12 | 2 | Natural | PA 66 GF | - | 2 µm | Bag |
| 1747047-1 | Product Drawing 3D PDF | Wire-to-Board | 3 | 6.5 mm | 9 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.18 – 2723.46 CMA | With | 3 | 3 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Bag |
| 3-2232875-1 | Product Drawing 3D PDF | Wire-to-Board | 3 | 6 mm | 9 A | Power & Signal | Cable Mount (Free-Hanging) | -40 – 105 °C | 300 VAC | 300 VDC | 24 – 16 AWG | .22 – 1.38 mm² | 434.2 – 2723.5 CMA | With | 3 | 3 | 1 | Natural | Nylon 6/6 GF | - | .8 µm | Box & Carton |