Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete Wire Type
Stranded
Electrical Characteristics
-
Operating Voltage (VAC)
250, 300, 600
-
Operating Voltage (VDC)
250, 600
Contact Features
-
Mating Tab Width (mm)
.7, 1.2, 3.1
-
Mating Tab Width (in)
.027, .047, .122
-
Mating Tab Thickness (mm)
.5, .8
-
Mating Tab Thickness (in)
.02, .3
-
Contact Orientation
Straight
-
Wire Contact Termination Area Plating Thickness (µm)
.8, 2.54
-
Wire Contact Termination Area Plating Thickness (µin)
31.49, 100
-
Wire Contact Termination Area Plating Material Finish
Bright
-
Contact Type
Receptacle
-
Contact Mating Area Plating Material
Tin (Sn)
-
Wire Contact Termination Area Plating Material
Pre-Tin
-
Contact Retention Within Housing
With
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
4, 7, 15, 20
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support
Without
-
Contact Retention Type Within Housing
Locking Lance
Dimensions
-
Compatible Insulation Diameter Range (mm)
1.3 – 2, 1.5 – 2.7, 1.5 – 2.5, 2.9 – 4.1, 2 – 3.75
-
Compatible Insulation Diameter Range (in)
.079 – .148, .051 – .079, .059 – .106, .114 – .161, .059 – .099
-
Wire Size (AWG)
24 – 20, 22 – 18, 14 – 12, 16 – 14, 26 – 22
-
Wire Size (mm²)
.2 – .52, .33 – .82, .13 – .33, 2.08 – 3.31, 1.31 – 2.18
Usage Conditions
-
Operating Temperature Range (°C)
-30 – 105, -40 – 105
-
Operating Temperature Range (°F)
-40 – 221, -22 – 221
Operation/Application
-
Circuit Application
Power
Packaging Features
-
Packaging Method
Reel
-
Packaging Quantity
2000, 5000, 6000
Reference Number
-
TE Internal Number
CAT-G7534-R2435