Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
Yes
-
Connector Shape
Rectangular
-
Connector & Housing Type
Cap, Plug
-
Connector System
Wire-to-Wire
-
Sealable
Yes
-
Primary Locking Feature
Integrated in Housing
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
28
-
Number of Rows
4
Electrical Characteristics
-
Operating Voltage (VDC)
550
Body Features
-
Cable Exit Angle
90°
-
Primary Product Color
Black, Brown
-
Connector & Keying Code
A, B
Contact Features
-
Contact Size
Size 12, Size 16
-
Mating Pin Diameter (mm)
1.5, 2.4
-
Mating Pin Diameter (in)
.062, .095
-
Contact Current Rating (Max) (A)
13, 25
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
Yes
-
Mating Alignment Type
Keyed
-
Strain Relief
With
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PBT GF20
-
Centerline (Pitch)
5.3 mm [ .209 in ]
Dimensions
-
Product Width (mm)
46.2, 48.4
-
Product Width (in)
1.82, 1.9
-
Connector Height (mm)
54.4, 72.7
-
Connector Height (in)
2.14, 2.86
-
Row-to-Row Spacing (mm)
4.7, 11.7
-
Row-to-Row Spacing (in)
.185, .46
-
Product Length (mm)
111.2, 116.5
-
Product Length (in)
4.38, 4.58
Usage Conditions
-
Operating Temperature (Max)
125 °C [ 257 °F ]
-
Operating Temperature Range
-55 – 125 °C [ -67 – 257 °F ]
Operation/Application
-
Circuit Application
Power
Industry Standards
-
UL Flammability Rating
UL 94HB
Packaging Features
-
Packaging Method
Tray
-
Packaging Quantity
10
Other
-
Serviceable
Yes
-
Connector Position Assurance Capable
No
Reference Number
-
TE Internal Number
CAT-H991-CH8172